1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Connect Terminals, Female Lug Terminal (Insulated Connection)【100 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,481.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  110, 187 and 250 series one-touch lug terminals
● Nylon and steel sheath that binds the conductor and insulation parts together more tightly.
● Two width specifications are available: 0.5mm and 0.8mm.
●UL/c-UL No. E128651
·Use a dedicated tool for crimping.
·Be sure to complete crimping before inserting.
·Does not have waterproof functionality.

Specification Table



Part NumberPackage QuantityColorTerminal SeriesMating Lug Dimensions
T×W (mm)
External Dimensions (mm)Compatible Electric Wire SizeCompatible Tool
WFLBDCSection Area (mm2)AWG
STKF-FNYD-1-0528100 pcsRed1100.5 × 2.83.26.519.511.04.01.70.5-1.522-16MTR-TOOL-BR
(>>Click here)
STKF-FNYD-1-08280.8 × 2.8
STKF-FNYD-1-05481870.5 × 4.85.06.420.0
STKF-FNYD-1-08480.8 × 4.8
STKF-FNYD-2-0548Blue0.5 × 4.85.02.31.5-2.516-14
STKF-FNYD-2-08480.8 × 4.8
STKF-FNYD-1-0864Red2500.8 × 6.46.67.521.54.01.70.5-1.522-16
STKF-FNYD-2-0864Blue5.02.31.5-2.516-14

Overview/Features

[M]Material Features
Insulation MaterialNylon 66
Fireproofing GradeUL94V-2
Operating Temperature Range-40℃ - +105℃
Part Number
STKF-FNYD-1-0528
STKF-FNYD-1-0548
STKF-FNYD-1-0828
STKF-FNYD-1-0848
STKF-FNYD-1-0864
STKF-FNYD-2-0548
STKF-FNYD-2-0848
STKF-FNYD-2-0864
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSeries Internal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Insulation coating (color)

฿ 1,502.40

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1101.7419.5Red

฿ 1,502.50

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1871.7420Red

฿ 1,554.02

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1101.7419.5Red

฿ 1,505.46

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1871.7420Red

฿ 1,510.46

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 2501.7421.5Red

฿ 1,555.84

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1872.3520-

฿ 1,555.74

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 1872.3520-

฿ 1,481.18

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 6 Day(s) 2502.3521.5-

Loading...

  1. 1
 

Basic Information

Insulation material Nylon Representative Standard UL Box Package Quantity(pcs) 100
Lug Dimensions T×W(mm) 0.8 × 6.4