(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Color | Insulation Material | External Dimensions (mm) | Compatible Electric Wire Size | Compatible Tool | |||
L | D | d1 | Section Area (mm2) | AWG | |||||
STKPS-V-0.5 | 100 pcs | Yellow (Transparent) | Nylon | 12.0 | 2.0 | 1.3 | 0.2-0.5 | 26-22 | MTR-TOOL-NY67 NH-32 (>>Click here >>Click here) |
STKPS-V-1.25 | Red | PVC | 13.0 | 4.0 | 1.7 | 0.5-1.5 | 22-16 | MTR-TOOL-NY67 NH-32 (>>Click here >>Click here) MTR-TOOL-NY (>>Click here) | |
STKPS-V-2 | Blue | 4.5 | 2.3 | 1.5-2.5 | 16-14 | MTR-TOOL-NY NH-13 (>>Click here >>Click here) | |||
STKPS-V-5.5 | Yellow | 15.1 | 6.3 | 3.4 | 4-6 | 12-10 | MTR-TOOL-NY NH-13 (>>Click here >>Click here) |
Insulation Material | PVC | Nylon |
Fireproofing Grade | UL94V-0 | UL94V-2 |
Operating Temperature Range | -40℃ -+75℃ | -40℃ - +105℃ |
Part Number |
---|
STKPS-V-0.5 |
STKPS-V-1.25 |
STKPS-V-2 |
STKPS-V-5.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Insulation coating (color) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,326.34 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 1.3 | 2 | 12 | Transparent yellow | |
฿ 1,382.74 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 1.7 | 4 | 13 | Red | |
฿ 1,437.12 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 2.3 | 4.5 | 13 | - | |
฿ 1,575.94 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 3.4 | 6.3 | 15.1 | Yellow |
Loading...
Type | Crimp terminal with insulation | Insulation material | Vinyl | Representative Standard | UL |
---|---|---|---|---|---|
Materials | PVC | Box Package Quantity(pcs) | 100 |
How can we improve?
How can we improve?