1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tools For Insulated Crimp Terminals (0.5~1.25mm2-Basic)

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,727.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Basic dedicated crimping tool for insulated crimp terminals
● A high cost performance that is both economical and practical.
● The applicable wire size is 0.5~1.25mm2.

· This is a die separation tool and is not intended for calibration.· It can perform crimping actions an estimated 5,000 times.
· It cannot be repaired.

Product Description

· Compatible Type: Bare Crimp Terminals
· Product Category: Pressing Tool
· Dimension (mm): 204
· Compatible Wire Size (mm2): 10~120
· Weight (g): 420

Specification Table




Part NumberFull Length (mm)Weight (g)
MTR-TOOL-NY67204420
Part Number
MTR-TOOL-NY67
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,727.78

HAND TOOLS 1 Piece(s) Available 6 Day(s)

Loading...

  1. 1
 

Basic Information

Applicable Type Bare Crimp Terminals Product Categories Pressing Tool Dimensions(mm) 204
Applicable Wire Size(mm2) 10~120 Weight(g) 420