(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | External Dimensions (mm) | Compatible Electric Wire Size | Compatible Tool | |||||||
W | F | L | E | D | d1 | T | Section Area (mm2) | AWG | |||
STKP-0.5 | 100 pcs | 1.4 | 10.0 | 14.0 | 4.0 | 2.2 | 1.0 | 0.5 | 0.2-0.5 | 26-22 | MTR-TOOL-NK03 DS031 (>>Click here >>Click here) |
STKP-1.25 | 1.9 | 12.0 | 16.8 | 4.8 | 3.4 | 1.7 | 0.75 | 0.5-1.5 | 22-16 | MTR-TOOL-NN NH-1 (>>Click here >>Click here) | |
STKP-2 | 4.1 | 2.3 | 0.8 | 1.5-2.5 | 16-14 | ||||||
STKP-5.5 | 2.8 | 14.0 | 20.0 | 6.0 | 5.6 | 3.4 | 1.0 | 2.5-6 | 12-10 |
Part Number |
---|
STKP-0.5 |
STKP-1.25 |
STKP-2 |
STKP-5.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,260.24 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 1 | - | 14 | |
฿ 1,234.24 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 1.7 | 3.4 | 16.8 | |
฿ 1,278.30 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 2.3 | 4.1 | 16.8 | |
฿ 1,366.22 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 3.4 | 5.6 | 20 |
Loading...
Type | Bare crimp terminal | Representative Standard | UL | Box Package Quantity(pcs) | 100 |
---|
How can we improve?
How can we improve?