(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Rated Voltage Vrms | Maximum Voltage Vrms | Insulation Impedance MΩ/min or More (DC500V) | Contact Resistance mΩ or Less | Frequency Band GHz | VSWR (Max) | Characteristic Impedance (Ω) | Temperature Range |
KDC-SAR786-512 | 335 | 1000 | 5000 | 3 | 0~7 | 1.3 | 50 | -65℃~+165℃ |
KDC-SAS786-500 | 6 | 0~18 |
Item | Material | Machining Mode |
Body Housing | Brass/Zinc Castings | Nickel/Gold Plating |
Insulator | fluoropolymer | - |
Contact | Phosphor Bronze / Brass | Gold Plated |
Crimping Ring | Copper | Nickel Plated |
Part Number |
---|
KDC-SAR786-512 |
KDC-SAS786-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection direction |
---|---|---|---|---|---|---|
฿ 1,141.22 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Angle | |
฿ 1,121.22 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Straight |
Loading...
Connector Shape | Coaxial | Connector series initials | S・T・U | S/T/U | SMA |
---|---|---|---|---|---|
Number Of Pins | 1 | Application | For PCB | Protection function (environmentally resistant) | None |
Impedance(Ω) | 50 | VSWR | 1.3Max | Contact Resistance mΩ or Less | 1.5 |
Band(GHz) | 0~3 | Rated Voltage(Vrms) | 500 | Maximum Voltage(Vrms) | 1500 |
Insulation Impedance/min or More (500 VDC)(mΩ) | 5000 | Temperature Range(℃) | -65~165 |
How can we improve?
How can we improve?