1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL Spec Connector · EMS Series Cable Clamp (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,119.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  MMS cable clip meeting MIL specification
●Mounted on the MS connector to prevent broken wires by tightening the cable to reduce the load at the cable end.
●MIL standard compliant connectors of other brands can be connected with this series products.
Basic SPEC
Refer to >>Click here
·Rubber bushing arranged in the cable clamp.
· When the overall diameter of bundled discrete wires or cable OD is larger than the diameter of the cable outlet of cable clamp, it is recommended to remove the built-in bushing or replace with a bushing larger than the current product in size.

Specification Table




Part NumberCompatible Shell
Size
Compatible ConnectorP±0.79
(mm)
R±0.79
(mm)
L±0.79
(mm)
φB±0.41
(mm)
φE(or Less)
(mm)
C±0.79
(mm)
Thread A
(Class: 2B)
EMS3057A-614.14SEMS3106A (Straight)
>>Click here
EMS3108A (Angle)
>>Click here
EMS3101A (Relay)
>>Click here
EMS3100A (Panel Mount)
>>Click here
24.6126.9722.227.9211.1373.683/4-20UNEF
EMS3057A-816.16S27.7929.3623.8311.1014.2770.507/8-20UNEF
EMS3057A-101830.1831.7523.8314.2715.8867.321-20UNEF
EMS3057A-1220.2234.9237.3123.8315.8819.0564.151-3/16-18UNEF
EMS3057A-1624.2842.0642.8826.1919.0523.8360.981-7/16-18UNEF
Part Number
EMS3057A-6
EMS3057A-8
EMS3057A-10
EMS3057A-12
EMS3057A-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,119.08

CONNECTOR 1 Piece(s) Available 6 Day(s)

฿ 1,133.56

CONNECTOR 1 Piece(s) Available 6 Day(s)

฿ 1,139.58

CONNECTOR 1 Piece(s) Available 6 Day(s)

฿ 1,153.54

CONNECTOR 1 Piece(s) Available 6 Day(s)

฿ 1,161.70

CONNECTOR 1 Piece(s) Available 6 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Screw Size 1-20UNEF Shape Column Shell Size 18