(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Digital Panel Meter Current Measurement Options
Model | Shape | Input specifications |
EDMP | CT (Current Transformer) | 1 (Primary 30 A, Secondary 1 A) |
SH (Shunt) | 1 (Primary 20 A, Secondary 200 mV) |
Model | EDMP-CT-1 |
Shape | Push Through Type |
Grade | 1.0 |
Rated Primary Current | 30 A |
Rated Secondary Current | 1 A |
Passthrough times | 4T |
Rated Frequency | 50/60 Hz |
Rated Load | 5 VA |
Maximum Circuit Voltage | 1150 V |
Structure | Polyester Resin Mold |
Mass | 630 g |
Model | EDMP-SH-1 |
Shape | With bakelite base |
Grade | 1.0 |
Rated Primary Current | 20 A |
Rated Terminal Voltage | 200 mV |
Mass | 110 g |
Type | Shunt | Specifications | Primary 20 A / Secondary 200 mV | Main body length(mm) | 140 |
---|---|---|---|---|---|
Main body height(mm) | 45 |
Please check the type/dimensions/specifications of the part EDMP-SH-1 in the Meter Option (Current Transformer / Shunt) series.
How can we improve?
How can we improve?