1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Noise Filter (Three-Phase, High-Attenuation) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
Part Number :
  • From :
    ฿ 7,741.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· L2 tier with high attenuation/low profile model
· Captive screw and open/close model cover improve workability


· Noise filter cannot be used between general-use inverter and motor.
· When choosing leakage breakers, select the filter leakage current while paying attention to the noise.


Product Description

[Applications]Noise prevention from 3-phase power supply lines, high attenuation type [Features] · High attenuation with L2 stage · Low profile type · Improved workability with self-tightening screws and opening/closing covers

Specifications

Noise Filter (Three-Phase, High-Attenuation):Related Image

ModelCircuit ConfigurationRated CurrentShape
(Mounting Method)
ENF-RTHN-50063-Phase6AStandard (Direct Mount)
ENF-RTHN-501010A
ENF-RTHN-502020A

More Information

Specifications
ModelENF-RTHN-5006ENF-RTHN-5010ENF-RTHN-5020
Manufacturer Part NumberRTHN-5006RTHN-5010RTHN-5020
Circuit Configuration3-Phase
Rated Voltage (AC / DC)500V
Rated Current (AC / DC)6A10A20A
Withstand Voltage2,500 VAC / 1 Minute Interval at 20°C and 65% RH: Between Line-Earth
Insulation Resistance100 MΩ min. 500 VDC at 20°C, 65% RH: Between Line-Earth
Leakage Current2.5 mA max. (250 V) / 5.0 mA max. (500 V)
Direct Current Resistance290 mΩ max.120 mΩ max.50 mΩ max.
Attenuation Volume Guarantee Range
25 dB Guaranteed
Common Mode0.1 ~ 30MHz0.1 ~ 20MHz0.1 ~ 20MHz
Differential Mode0.1 ~ 30MHz0.2 ~ 30MHz0.2 ~ 30MHz
Operation EnvironmentTemperature: -25 ~ +85 °C, 15 ~ 85% RH (No Condensation)
Safety StandardsUL1283, EN60939
Mass700g700g1000g

Noise Filter (Three-Phase, High-Attenuation):Related Image
Noise Filter (Three-Phase, High-Attenuation):Related Image
Noise Filter (Three-Phase, High-Attenuation):Related Image
Noise Filter (Three-Phase, High-Attenuation):Related Image
Noise Filter (Three-Phase, High-Attenuation):Related Image
Part Number
ENF-RTHN-5006
ENF-RTHN-5010
ENF-RTHN-5020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 7,741.94

NOISE FILTER 1 Piece(s) Available 3 Day(s) 69521050

฿ 8,387.10

NOISE FILTER 1 Piece(s) Available 3 Day(s) 109521050

฿ 9,677.42

NOISE FILTER 1 Piece(s) Available 3 Day(s) 2010524055

Loading...

  1. 1

Basic Information

Circuit Configuration Three-phase Mounting Method Screw fastening Wiring Method Screw fastening
Representative Standard UL