1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Panel Relay Socket (MISUMI GPR Series) (Part Number)

RELAY SOCKET

Control Panel Relay Socket (MISUMI GPR Series)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • c-UL
  • TUV
  • Screw Mounted
  • DIN Rail
  • Plug-in Type
Part Number :
  • From :
    ฿ 168.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Relay socket for immediate delivery, highly versatile with common DIN rail / screw mount.
● Available for various control panel relays in an economical price range
● Holding bracket for affixing the control panel relay included as standard
● International standards UL, CUL, TUV certified
● Standard and finger guard types available for selection
● 10-piece box set is also available for ease of storage.
* Finger guard type on sale now.
(round terminal cannot be used with finger guard type)



 

Product Description

Control Panel Relay Socket (MISUMI GPR Series)
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Number of Poles : 4
● Mounting Type : DIN Rail/ Screw Mounting
● Dimension (Width x Height x Dept) (mm.) : 76 x 30 x 29.5
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

Specification Table

 
TypeModelCompatible RelayCrimp
Terminal
Weight
(g)
Regular TypeGPR-MS-2CDFor Standard 2c (GPR-M-2CL-**)M335
GPR-MS-4CDFor 4c Combination (GPR-M-4CL-**)M353
GPR-LS-2CDFor High Power 2c (GPR-L-2CL-**)M3.550
Finger Guard
Type
GPR-MSG-2CDFor Standard 2c (GPR-M-2CL-**)M335
GPR-MSG-4CDFor 4c Combination (GPR-M-4CL-**)M353
GPR-LSG-2CDFor High Power 2c (GPR-L-2CL-**)M3.550
 
1 box10 pieces
 
TypeModelWeight
(g)
Regular TypeGPR-MS-2CD-10P360
GPR-MS-4CD-10P540
GPR-LS-2CD-10P510
Finger Guard
Type
GPR-MSG-2CD-10P360
GPR-MSG-4CD-10P540
GPR-LSG-2CD-10P510
Part Number
GPR-MS-4CD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 168.05

RELAY SOCKET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Number of Relay Poles 4 Mounting Type DIN Rail/ Screw Mounting Wiring Method Screw terminal
Socket Type Power Relay Representative Standard UL / CUL / TUV / CSA Dimension vertical(mm) 30
Dimension width(mm) 76 Dimension depth(mm) 29.5 Type Standard 2c / 4c Shared
Compatible Relay GPR-M-4CL-□□

Please check the type/dimensions/specifications of the part GPR-MS-4CD in the Control Panel Relay Socket (MISUMI GPR Series) series.