(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low-priced, high-quality, steel enclosure with custom sizing, with a design that has a wide opening and interior panel.
D | W H | Normal Unit Price | |||
250 to 300 | 310 to 400 | 410 to 500 | 510 to 600 | ||
120 to 160 | 250 to 300 | ○ | ○ | ○ | ○ |
310 to 400 | ○ | ○ | ○ | ○ | |
410 to 500 | ○ | ○ | ○ | ○ | |
510 to 600 | ○ | ○ | ○ | ○ | |
170 to 200 | 250 to 300 | ○ | ○ | ○ | ○ |
310 to 400 | ○ | ○ | ○ | ○ | |
410 to 500 | ○ | ○ | ○ | ○ | |
510 to 600 | ○ | ○ | ○ | ○ | |
210 to 250 | 250 to 300 | ○ | ○ | ○ | ○ |
310 to 400 | ○ | ○ | ○ | ○ | |
410 to 500 | ○ | ○ | ○ | ○ | |
510 to 600 | ○ | ○ | ○ | ○ | |
260 to 300 | 250 to 300 | ○ | ○ | ○ | ○ |
310 to 400 | ○ | ○ | ○ | ○ | |
410 to 500 | ○ | ○ | ○ | ○ | |
510 to 600 | ○ | ○ | ○ | ○ | |
310 to 400 | 250 to 300 | ー | ー | ○ | ○ |
310 to 400 | ー | ○ | ○ | ○ | |
410 to 500 | ー | ○ | ○ | ○ | |
510 to 600 | ー | ○ | ○ | ○ |
Part Number |
---|
RSAS-[250-600/10]-[250-600/10]-[120-400/10]-[E,G,K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 250 ~ 600 | 250 ~ 600 | 120 ~ 400 | Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle |
Strainer | Yes | Paint | Powder Paint | Main body plate thickness(mm) | 1.6 |
Features | Wide Opening | Plate Thickness (Door/Cover)(mm) | 1.6 | Plate Thickness (Medium Plate)(mm) | 1.6 |
How can we improve?
How can we improve?