(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat shrink tube with internal adhesive
1 pack | 5 pieces |
Model | Internal Diameter φ (mm) | Pack Packaging Quantity |
HSHTD | 3.2 | 5P (Includes 5) |
4.7 | ||
6.4 | ||
9.5 | ||
12.7 | ||
19.1 | ||
25.4 |
Model | Internal Diameter φ (mm) | Pack Packaging Quantity | Overall Length (m) | Size Before Shrinking | Size After Shrinking | Weight* (g/m) | ||
Internal Diameter (min) | Tube wall thickness * | Internal Diameter (max) | Tube wall thickness * | |||||
HSHTD | 3.2 | 5P (Includes 5) | 1 m | 1/8" (3.2 mm) | 0.40 | 1.0 | 0.85 | 8.5 |
4.7 | 3/16" (4.7 mm) | 1.5 | 1.05 | 13.8 | ||||
6.4 | 1/4" (6.4 mm) | 0.45 | 2.0 | 1.10 | 18.3 | |||
9.5 | 3/8" (9.5 mm) | 0.60 | 3.0 | 1.45 | 32.3 | |||
12.7 | 1/2" (12.7 mm) | 4.0 | 1.50 | 41.5 | ||||
19.1 | 3/4" (19.1 mm) | 0.75 | 6.0 | 2.00 | 82.7 | |||
25.4 | 1" (25.4 mm) | 8.4 | 107.2 |
Material | External layer: flame retardant polyolefin resin Internal layer: Thermofusion adhesive |
Shrinkage Temperature | 110°C or above |
Shrinkage Rate | 3:1 |
Operating Temperature Range | -55 to 125°C |
Rated Voltage | 600 V |
Tensile Strength | 10.4 MPa |
Stretch Factor | 200% |
Volume resistivity | 1013 Ω/cm |
Insulation Pressure Withstand Value | 15 kV/mm |
Certified Standards / Flame Retardancy | UL224 / VW-1 |
Color | Black |
Part Number |
---|
HSHTD-4.7-5P |
HSHTD-9.5-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 483.87 ฿ 125.56 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | Same day | 4.7 | 1.05 | 1.5 | ||
฿ 766.45 ฿ 264.96 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | Same day | 9.5 | 1.45 | 3 |
Loading...
Shrinkage Rate | 3:1 | Material | Polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | Present | Adhesive | Present | Tube Length(mm) | 1000 |
Special Function/Application | Other | Representative Standard | UL / CUL | Number with packs(Units) | 5 |
Special function/application (other) | Waterproof | Continuous operating temperature range (Min) Min(℃) | -55 | Continuous operating temperature range (Max) Max(℃) | 125 |
How can we improve?
How can we improve?