(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A snap-in type grounded 2P outlet for panel built-in. Snap-in type for easy mounting. Material: PA66 (UL94V-2)
Rated Current | 15A |
Rated Voltage | 125 VAC |
Withstand Voltage | 2000 VAC / 1 Minute Interval |
Insulation Resistance | 100 MΩ / 500 VDC |
Operable Temperature | -10 °C ~ +60 °C |
Wiring Method | Solder Connection |
Material | PA66 (UL94V-2) |
Weight | 10g |
Type | Outlet | Rated Voltage(V) | 125 | Rated Current(A) | 15 |
---|---|---|---|---|---|
NEMA standard presence | None | Representative Standard | PSE / UL / CSA | Dimension length(mm) | 32 |
Dimension width(mm) | 27 | Dimension thickness(mm) | 27 |
Please check the type/dimensions/specifications of the part EDK-G0718 in the Domestic Blade Outlet-Outlet (Snap-In)/2-Prong + Ground Model series.
How can we improve?
How can we improve?