1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

With Extension Function (Part Number)

CPU SSHARING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16,301.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


USB Type CPU Sharing
● Sharing device that supports USB keyboard and USB mouse
● Switchable console with push button (Auto/Local)

• Appearance and specifications are subject to change without notice.
· Package contains both local and remote units.

Product Description

[Applications]·A type CPU sharing device "Features" · A USB type KVM extender · A sharing device compatible with USB keyboard and USB mouse · Can switch consoles by push button (Auto/Local)

Specification Table

Model
PNCES-CE-700A-R 

Overview of Specifications

Specifications
Unit TypeLocalRemote
Power Consumption2.84W2.31W
Connector
(Console Connection)
KeyboardUSB (A Type)
MouseUSB (A Type)
DisplayHD-15 Pin Female
Inter-unit ConnectionUTP/STP Cable (Note)
Connector
(PC Connection)
Keyboard and MouseUSB (B Type)-
DisplayHD-15 Pin Male-
LEDLocal/RemoteStatus Display × 1, ON LINE × 1
Extension distance150m (Maximum)
VGA Resolution1,920×1,200 @60Hz (30m) / 1,600×1,200 @60Hz (100m) / 1,280×1,024 @60Hz (150m)
Only the local unit complies with DDC2B
Operating environmentOperationTemperature: 5 to 40℃, Humidity: 0 to 80% (No condensation)
StorageTemperature: -20 to 60℃, Humidity: 0 to 80% (No condensation)
MaterialMetal
Weight / External Dimensions
(mm)
Local310 g, 125(W)×125(D)×25(H)
Remote320 g, 125(W)×81.5(D)×25(H)
Accessory2L-5202U (1.8 m) Cable × 1, Power Adapter × 2, Rack Mount Kit × 2
User Manual × 1, Quick Start Guide × 1, Ground Wire × 2
StandardCE, FCC Class B
(Note) Cable is not included
Part Number
PNCES-CE-700A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,301.50

CPU SSHARING 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Sharing device PC side keyboard / mouse interface USB Maximum Extension Distance(m) 150
Representative Standard CE Standard FCC Class B / FCC Weight(g) Local: 310 g, Remote: 320 g
Outer diameter Dimensions(mm) Local 125 (W) x 125 (D) x 25 (H) Remote 125 (W) x 81.5 (D) x 25 (H)

Please check the type/dimensions/specifications of the part PNCES-CE-700A-R in the With Extension Function series.