(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of unpainted, rust-resistant materials. It has low electrical resistance and is conductive.
Part Number |
---|
RBTA16-[50-500/1]-[50-600/1]-[20-100/1] |
RUBTA15-[50-500/1]-[50-600/1]-[20-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Main Body Plate Thickness (mm) | Features | Material | Main body plate thickness (mm) | #2 | #3 | #4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | Highly Corrosion Resistant Hot Dipped Steel Plate | 1.6 | Not suitable for Bending / Welding | High Corrosion Resistant Hot-Dip Steel Sheet | 1.6 | 50 ~ 500 | 50 ~ 600 | 20 ~ 100 | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 10 | - | - | Bending / Brushed | Stainless Steel | 1.5 | 50 ~ 500 | 50 ~ 600 | 20 ~ 100 |
Loading...
Paint - surface treatment | No Coating |
---|
How can we improve?
How can we improve?