1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Common Terminal Block With Noise Filter 1 to 4 x 2 (Part Number)

POWERSUPPLYTERMINAL

Common Terminal Block With Noise Filter 1 to 4 x 2
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CE-Compliant
  • For Power Supply
  • Connection in Boards
  • Space-saving
  • PLC
Part Number :
  • From :
    ฿ 901.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Outputs 4 channels of stabilized AC input.
● The 2 fuse circuits contribute to short circuit protection (10 A).
● The power filter contributes to protection from external interference.
● LED lights up for notification of blown fuses and power ON.
● It can be mounted on DIN rails with a single action.


∙ Please check equipment specification before connecting.

Product Description

[Applications]A common terminal block with noise filter 1-to-4 × 2 Recommended for circuits that require stabilizing power supply circuit. [Features] · Common terminal block focused on high reliability · 4-branch output for stabilized AC input · Fuse 2 circuit contributes to the protection from short circuits (10 A) · Power supply filter contributes to protection from external interference · Blown fuse and power ON are indicated by LED · Can be mounted on DIN rail with a single-action

Specifications

Common Terminal Block With Noise Filter 1 to 4 x 2:Related Image

More Information

Common Terminal Block With Noise Filter 1 to 4 x 2:Related Image
Common Terminal Block With Noise Filter 1 to 4 x 2:Related Image
Common Terminal Block With Noise Filter 1 to 4 x 2:Related Image

Common Terminal Block With Noise Filter 1 to 4 x 2:Related Image


Specifications

Rated Voltage220 VAC or less
Rated Current10A MAX
Withstand Voltage2000 VAC min
Insulation Resistance> 2000 MΩ 500 VDC
Fuse Rating10A
ScrewSteel Nickel Plated
Clamping Torque12 lb-inch (1.356 N∙m)
Applicable WireAWG16 ~ 26
Ambient Temperature Range-55°C ~ +105°C
Mass128g



Material
Input Terminal BlockPolyamide 66 UL94V-0
Output Terminal BlockPBT UL94V-0
CasePC + ABS (Main Body), Nylon (Fastener)
Circuit BoardGlass Epoxy (FR4)



LED
RedFor Fuse (x 2)Light On when Power On
Terminal Block (L.N)
Part Number
MWS-B3107-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 901.94

POWERSUPPLYTERMINAL 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN/Direct attachment Parts/Completed products Assembled product
Number of Poles(Pole) 2 Screw Size M3 Number of input/outputs 1-to-N
Rated current (JIS)(A) 10 External dimensions(Width 4 x Depth x Height (mm)) 80 x 57 x 42.6 Supported equipment manufacturer Optional
Number of Commons Bipolar (P, N) Crimp terminal Rod Terminal