1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWS Series (Spring-Loaded), Mounting Method: DIN Rail / Direct Mount (Part Number)

TERMINAL BLOCK

MWS Series (Spring-Loaded), Mounting Method: DIN Rail / Direct Mount
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Connection in Boards
  • Space-saving
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 979.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Space saving type with a 146 mm width
● Screw hold mechanism with spring reduces work hours
● Simple wiring with both round and Y shaped terminals
● Lower level wiring can be performed without upper level wiring causing obstruction
● Supports both DIN rail mounting and screw mounting

Product Description

A terminal block equipped with an FCN 40-core connector that reduces work labor-hours thanks to its spring-loaded structure, allowing lower stage wiring without upper stage terminal wiring getting in the way.

Specification Table

MWS Series (Screw Hold Mechanism With Spring): Related Image
ModelInput
Connector
MWS-F40-HT40FCN 40 Core

Overview of Specifications

MWS Series (Screw Hold Mechanism With Spring): Related Image
MWS Series (Screw Hold Mechanism With Spring): Related Image
MWS Series (Screw Hold Mechanism With Spring): Related Image
■ Recommended harnesses:
NFCN-SS-SO 
 
Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Withstand Voltage500 V AC for 1 min.
Insulation Resistance1,000 MΩ or more (500 V DC)
Terminal screwM3 (Screw Hold Mechanism With Spring)
Tightening Torque0.8 N·m max
Applicable WireAWG 22 to 16
Pitch Between Terminals7 mm
Ambient Temperature Range−40°C to +80°C
Mass209 g
Material
Terminal BlockPBT (G15)
CasePC
SubstrateGlass Epoxy (FR4)
ScrewSteel, Zinc Plating
Part Number
MWS-F40-HT40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 979.93

TERMINAL BLOCK 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Connector FCN connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment PLC
Supported equipment manufacturer Mitsubishi Electric / Omron Dimension vertical(mm) 42 Dimension width(mm) 146
Dimension depth(mm) 51 Supported crimp terminal Y Terminal / Round Terminal Number of terminal block electrodes(Pole) 40
Connector Polarity (Mounted Connector) Female Terminal block screw type Spring Up

Please check the type/dimensions/specifications of the part MWS-F40-HT40 in the MWS Series (Spring-Loaded), Mounting Method: DIN Rail / Direct Mount series.