Mitsubishi, PLC L-Series Supporting Harnesses

Caution
Product Description
Cable length can be freely specified

● As well as the straight model, extensive variations such as the angle model and 300V cable model are available.
● Refer to the product page for more details.
· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added. Refer to Connection Diagram page for printed content.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle model / product model with differing shapes.
(Straight connection or pin number printing when there is no custom number.)
How to order
1: Choose the applicable cable model number from the PLC unit / cable shapes listed in the table below.
2: Specify the model number (length) in increments of 0.1 m from 0.2 m to 50 m for (1), (2), (4) and from 0.2 m to 10 m for (5).
* Be sure to specify the full model number when the model number listed in the table includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or has signal name mark tube printing.
(Straight connection or pin number printing when there is no custom number)
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Specifications

1 Set Unit 1 Piece Unit
| PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | |
| Model Number | Model Number | Model Number | |||
| CPU Unit with Built-in I/O | L26CPU-BT L02CPU | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| Input Unit | LX41C4 LX42C4 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| Output Unit | LY41NT1P LY42NT1P | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| Positioning Unit | LD75P4 LD75D4 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| Fast Counter Unit | LD62 LD62D | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
| Model Number | Model Number | ||||
| CPU Unit with Built-in I/O | L26CPU-BT | NFCN-SY-SO-SB-40-(Length)-X-PLC0308 | BHFCN-ST-B-40-(Length)-X-PLC0308 | >>Click here | |
| L02CPU | NFCN-SY-SO-SB-40-(Length)-X-PLC0308 | BHFCN-ST-B-40-(Length)-X-PLC0308 | |||
| Input Unit | LX41C4 | NFCN-SY-SO-SB-40-(Length)-X-PLC0001 | BHFCN-ST-B-40-(Length)-X-PLC0001 | ||
| LX42C4 | Input 1 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0003 | BHFCN-ST-B-40-(Length)-X-PLC0003 | ||
| Input 2 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0004 | BHFCN-ST-B-40-(Length)-X-PLC0004 | |||
| Output Unit | LY41NT1P | NFCN-SY-SO-SB-40-(Length)-X-PLC0005 | BHFCN-ST-B-40-(Length)-X-PLC0005 | ||
| LY42NT1P | Output 1 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0008 | BHFCN-ST-B-40-(Length)-X-PLC0008 | ||
| Output 2 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0009 | BHFCN-ST-B-40-(Length)-X-PLC0009 | |||
| Positioning Unit | LD75P4 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0017 | BHFCN-ST-B-40-(Length)-X-PLC0017 | |
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0018 | BHFCN-ST-B-40-(Length)-X-PLC0018 | |||
| LD75D4 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0021 | BHFCN-ST-B-40-(Length)-X-PLC0021 | ||
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0022 | BHFCN-ST-B-40-(Length)-X-PLC0022 | |||
| Fast Counter Unit | LD62 | NFCN-SY-SO-SB-40-(Length)-X-PLC0027 | BHFCN-ST-B-40-(Length)-X-PLC0027 | ||
| LD62D | NFCN-SY-SO-SB-40-(Length)-X-PLC0028 | BHFCN-ST-B-40-(Length)-X-PLC0028 | |||