1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC
  • DEMKO
Filter By :
Part Number :
  • From :
    ฿ 698.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Sold only as a optional set of nameplate and guard at an extra charge
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.

Product Description

This is an emergency stop switch with various standards certified. Mounting hole diameter: ø16/ø22/ø30 Non-illuminated

Specifications

Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image

Optional Items at Extra Charge * Note 1Symbol
Nameplate (EMERGENCY STOP)DA
Nameplate (EMERGENCY STOP)DB
Guard * Note 2G
Note 1: Nameplate and guard cannot be used together.
Note 2: Guards for Ø30 mounting holes are not available. Only those for Ø16 or 22 are available.

Model NumberMounting Hole ØOperation PartConfigurationStructureShort BodyProtective
Structure
Acquired StandardsTerminalSpecification
Group
ULcULCSATUVCECCCDEMKO
EBS120116Ø
29
1bSeparationPanel
Front Surface
IP65
--SolderA
EBS12022b--
EBS12111a1b--
EBS12044b--
EBS1401Ø
40
1b--
EBS14022b--
EBS14111a1b--
EBS1401EMO1b--
EBB220122Ø
29
1b---M3.5
Screw
Terminal
B
EBB22022b---
EBB22111a1b---
EB2402Ø
40
2bIntegrated---C
EB24111a1b---
EBB24011bSeparation---B
EBB24022b---
EBB24111a1b---
EBS24011b--D
EBS24022b--
EBS24111a1b--
EBS24044b--
EBB2411EMO1a1b---B
EB3402302bIntegrated---C
EB34111a1b---
EBS34011bSeparation---D
EBS34022b---
EBS34111a1b---
EBS34044b---

More Information

Detailed Specifications
Specification
Group
Switch Circuit RatingsWorking
Temperature
Range
Insulation
Resistance
500
VDC
Megger
Overvoltage
Category
DurabilityMass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
Main ContactMonitor Contact
AC 50 / 60 HzDCAC 50 / 60 HzDC
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
A300V5A30V--2A1A--2A1A-25
~
+60°C
100

or more
IIMechanical 250,000 Times or more
Electrical 100,000 Times or more
Operation Part
Ø29 - 23 g
Ø40 - 28 g
125V3A1.5A0.4A0.22A1.2A0.6A0.4A0.22A
250V3A1.5A0.2A0.1A0.6A0.3A0.2A0.1A
B600V10A24V10A10A8A4A-----Mechanical
/ Electrical
500,000 Times or more
Operation Part
Ø29 - 76 g
Ø40 - 99 g
110V10A5A2.2A1.1A----
220V6A3A1.1A0.6A----
C250V10A24V6A6A6A1.5A-----Mechanical
250,000 Times
or more
Electrical
100,000 Times
or more
Mounting Hole
Ø22 - 49 g
Ø30 - 58 g
110V3A3A2A0.3A----
220V3A3A1A0.15A----
D5A30V--2A1A--2A1AIIMounting Hole
Ø22 - 72 g
Ø30 - 83 g
125V5A3A0.4A0.22A1.2A0.6A0.4A0.22A
250V3A1.5A0.2A0.1A0.6A0.3A0.2A0.1A


Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related ImageNon-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image
Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image
Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image
Part Number
EBS1401
EBS1401EMO
EBS1411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Card included Name Plate Terminal shape Mounting Hole Contact Configuration Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Ampacity @ 24 VDC
(A)
Ampacity @ 125 VAC
(A)
Ampacity @ 30 VDC
(A)
Other standards (DEMKO) Operating unit dimensions (mushroom)

฿ 977.60

16 WITCH BUZZAR 1 Piece(s) Same day Non-illumination type emergency stopMushroom shapeNoneNoneSolder terminalΦ 161b[Available] Panel front surface IP65CE / UL / CUL / TUV / CCC292951--32-φ40

฿ 1,212.46

16 WITCH BUZZAR 1 Piece(s) Available 3 Day(s) Non-illumination type emergency stopMushroom shapeNoneNoneSolder terminalΦ 161b[Available] Panel front surface IP65CE / UL / CUL / TUV / CCC292951--32-φ40

฿ 1,079.77

16 WITCH BUZZAR 1 Piece(s) Available 3 Day(s) Non-illumination type emergency stopMushroom shapeNoneNoneSolder terminalΦ 161a / 1b[Available] Panel front surface IP65CE / UL / CUL / TUV / CCC292951--32-φ40

Loading...

  1. 1

Technical Data

Switch Outline Drawing Emergency Stop

Switch Outline Drawing Emergency Stop

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page ELS12** XA1E-LV3**Q4R E68961 / E305148 - - 2005010305150899
Product Page ELS14** XA1E-LV4**Q4R E68961 / E305148 - - 2005010305150899
Product Page EL24** HW1E-LV4**Q4R E55996 - - 2004010305132908
Product Page ELS24** XW1E-LV4**Q4MR E68961 / E305148 - - 2005010305150897
Product Page EL34** HN1E-LV4**Q4R E55996 - - 2004010305132910
Product Page ELS34** XN1E-LV4**Q4MR E305148 - - -
Product Page EBS12** XA1E-BV3**R E68961 / E305148 - - 2005010305150899
Product Page EBS14** XA1E-BV4**R E68961 / E305148 - - 2005010305150899
Product Page EBS1401EG XA1E-BV401RH-EMO
(body only)
E68961 / E305148 - - 2005010305150899
Product Page EBB22** HW1B-V3**R E68961 LR92374 - 2005103050145656
Product Page EB24** HW1E-BV4**R E55996 - - 2004010305132908
Product Page EBB24** HW1B-V4**R E68961 LR92374   2005103050145656
Product Page EBS24** XW1E-BV4**MR E68961 / E305148 - - 2005010305150897
Product Page EBS2411EG HW1B-V411R-EMO
(body only)
E68961 / E305148 - - 2005010305150897
Product Page EB34** HN1E-BV4**R E55996 - - 2004010305132910
Product Page EBS34** XN1E-BV4**MR E305148 - - -