(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a PLC connector terminal block for output compatible with OMRON PLC circuits, greatly reducing wiring labor-hours and allowing lower stage wiring without upper stage terminal wiring getting in the way.
Model Number | Connector Type |
MWI-F40T34-OM-2 | FCN 40 Core |
MWI-M40T34-OM-2 | MIL 40 Core |
Compatible OMRON PLC |
CJ1W-OD231, CJ1W-OD261 (CN1), CJ1W-OD261 (CN2), CJ1W-MD261 (CN1), CS1W-OD231, CS1W-OD232, CS1W-OD261 (CN1/CN2), CS1W-OD262 (CN1/CN2), |
CS1W-MD261 (CN1), CS1W-MD262 (CN1), CS1W-MD561 (CN1), CQM1-OD216, C200H-OD218, C200H-OD219 (CN1/CN2), C500-OD213, CQM1-OD213 |
Part Number |
---|
MWI-F40T34-OM-2 |
MWI-M40T34-OM-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector |
---|---|---|---|---|---|---|
฿ 1,188.00 | PLC TERMINAL BLOCKS | 1 Piece(s) | 3 Day(s) | FCN connector | ||
฿ 1,152.77 | PLC TERMINAL BLOCKS | 1 Piece(s) | Available | 3 Day(s) | MIL connector |
Loading...
Terminal Block Screw | M3 | Number of connector cores(Pole) | 40 | Mounting Method | DIN rail/Direct attachment |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 7 | Supported equipment | PLC | Supported equipment manufacturer | Omron |
Dimension vertical(mm) | 42 | Dimension width(mm) | 129 | Dimension depth(mm) | 42.4 |
Supported crimp terminal | Y Terminal | Number of terminal block electrodes(Pole) | 34 | Connector Polarity (Mounted Connector) | Female |
Terminal block screw type | Self-Up |
How can we improve?
How can we improve?