(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Cable length can be freely specified
Part Number
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | |
Model Number | Model Number | Model Number | |||
Input | F3XD32-3F F3XD32-3N F3XD32-4F F3XD32-4N F3XD32-5F F3XD32-5N F3XD64-3F F3XD64-3N F3XD64-4F F3XD64-4N F3XD64-6M | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Output | F3YD32-1A F3YD32-1B F3YD32-1P F3YD32-1T F3YD64-1A F3YD64-1F F3YD64-1M F3YD64-1P | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Input / Output | F3WD64-3F F3WD64-3N F3WD64-4F F3WD64-4N | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
Locating | F3NC01-0N F3NC02-0N F3NC11-0N F3NC12-0N F3NC51-0N F3NC52-0N | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
F3NC32-0N F3NC34-0N F3YP04-0N F3YP08-0N F3YP14-0N F3YP18-0N | NFCN-S-SO-SB-48-(Length) | NFCN-SS-SO-SB-48-(Length) | >>Click here | ||
Fast Counter | F3XP01-0H F3XP02-0H | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
Model Number | Model Number | ||||
Input | F3XD32-3F F3XD32-3N F3XD32-4F F3XD32-4N F3XD32-5F F3XD32-5N | NFCN-SY-SO-SB-40-(Length)-X-PLC0256 | BHFCN-ST-B-40-(Length)-X-PLC0256 | >>Click here | |
F3XD64-3F F3XD64-3N F3XD64-4F F3XD64-4N | CN1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0257 | BHFCN-ST-B-40-(Length)-X-PLC0257 | ||
CN2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0258 | BHFCN-ST-B-40-(Length)-X-PLC0258 | |||
F3XD64-6M | NFCN-SY-SO-SB-40-(Length)-X-PLC0259 | BHFCN-ST-B-40-(Length)-X-PLC0259 | |||
Output | F3YD32-1A F3YD32-1P | NFCN-SY-SO-SB-40-(Length)-X-PLC0260 | BHFCN-ST-B-40-(Length)-X-PLC0260 | >>Click here | |
F3YD32-1B | NFCN-SY-SO-SB-40-(Length)-X-PLC0261 | BHFCN-ST-B-40-(Length)-X-PLC0261 | |||
F3YD32-1T | NFCN-SY-SO-SB-40-(Length)-X-PLC0262 | BHFCN-ST-B-40-(Length)-X-PLC0262 | |||
F3YD64-1A F3YD64-1F F3YD64-1P | CN1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0263 | BHFCN-ST-B-40-(Length)-X-PLC0263 | ||
CN2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0264 | BHFCN-ST-B-40-(Length)-X-PLC0264 | |||
F3YD64-1M | NFCN-SY-SO-SB-40-(Length)-X-PLC0259 | BHFCN-ST-B-40-(Length)-X-PLC0259 | |||
Input / Output | F3WD64-3F F3WD64-3N | CN1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0265 | BHFCN-ST-B-40-(Length)-X-PLC0265 | >>Click here |
CN2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0266 | BHFCN-ST-B-40-(Length)-X-PLC0266 | |||
F3WD64-4F F3WD64-4N | CN1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0267 | BHFCN-ST-B-40-(Length)-X-PLC0267 | ||
CN2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0268 | BHFCN-ST-B-40-(Length)-X-PLC0268 | |||
Locating | F3NC01-0N F3NC11-0N | NFCN-SY-SO-SB-40-(Length)-X-PLC0269 | BHFCN-ST-B-40-(Length)-X-PLC0269 | >>Click here | |
F3NC02-0N F3NC12-0N | NFCN-SY-SO-SB-40-(Length)-X-PLC0270 | BHFCN-ST-B-40-(Length)-X-PLC0270 | >>Click here | ||
F3NC32-0N F3YP04-0N F3YP14-0N | NFCN-SY-SO-SB-48-(Length)-X-PLC0271 | BHFCN-ST-B-48-(Length)-X-PLC0271 | |||
F3NC34-0N | CN1 | NFCN-SY-SO-SB-48-(Length)-X-PLC0272 | BHFCN-ST-B-48-(Length)-X-PLC0272 | ||
CN2 | NFCN-SY-SO-SB-48-(Length)-X-PLC0273 | BHFCN-ST-B-48-(Length)-X-PLC0273 | |||
F3NC51-0N | NFCN-SY-SO-SB-40-(Length)-X-PLC0274 | BHFCN-ST-B-40-(Length)-X-PLC0274 | |||
F3NC52-0N | CN1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0275 | BHFCN-ST-B-40-(Length)-X-PLC0275 | ||
CN2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0276 | BHFCN-ST-B-40-(Length)-X-PLC0276 | |||
F3YP08-0N F3YP18-0N | CN1 | NFCN-SY-SO-SB-48-(Length)-X-PLC0277 | BHFCN-ST-B-48-(Length)-X-PLC0277 | ||
CN2 | NFCN-SY-SO-SB-48-(Length)-X-PLC0278 | BHFCN-ST-B-48-(Length)-X-PLC0278 | |||
Fast Counter | F3XP01-0H | NFCN-SY-SO-SB-40-(Length)-X-PLC0279 | BHFCN-ST-B-40-(Length)-X-PLC0279 | >>Click here | |
F3XP02-0H | CN1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0280 | BHFCN-ST-B-40-(Length)-X-PLC0280 | ||
CN2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0281 | BHFCN-ST-B-40-(Length)-X-PLC0281 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
![]() | ●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() ●A set of terminal blocks with recommended connector and suitable cable. |
Type Description | |
ST | Mark Tube Only |
SY | With Y Terminal Mark Tube |
SR | Round Terminal With Mark Tube ((5) Only) |
(4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. | ![]() | ●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
How can we improve?
How can we improve?