Omron PLC Supporting CS-Series Harnesses

Brand :
MISUMI
Caution
Product Description
Cable length can be freely specified

● As well as the straight model, extensive variations such as the angle model and 300V cable model are available.
● Refer to the product page for more details.
Specifications

| Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
| Tolerance | +20mm | +50mm | + 3% of Total Length |
How to order
1: Choose the applicable cable model number from the PLC unit / cable shapes listed in the table below.
2: Specify the model number (length) in increments of 0.1 m from 0.2 m to 50 m for (1), (2), (4) and from 0.2 m to 10 m for (5).
* Be sure to specify the full model number when the model number listed in the table includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or
has signal name mark tube printing.
(Straight connection or pin number printing when there is no custom number)
| (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
![]() | ●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() ●A set of terminal blocks with recommended connector and suitable cable. |
1 Set Unit 1 Piece Unit
| PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | |
| Model Number | Model Number | Model Number | |||
| Input Unit | CS1W-ID231 CS1W-ID261 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-OM1SET |
| CS1W-ID291 | NFCN-S-SO-SB-56-(Length) | NFCN-SS-SO-SB-56-(Length) | |||
| Output Unit | CS1W-OD231 CS1W-OD232 CS1W-OD261 CS1W-OD262 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | GRPTS-F40-M40-OM2SET | |
| CS1W-OD291 CS1W-OD292 | NFCN-S-SO-SB-56-(Length) | NFCN-SS-SO-SB-56-(Length) | |||
| I/O Unit | CS1W-MD261 CS1W-MD262 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | GRPTS-F40-M40-1-SET | |
| CS1W-MD291 CS1W-MD292 | NFCN-S-SO-SB-56-(Length) | NFCN-SS-SO-SB-56-(Length) | |||
| TTL I/O Unit | CS1W-MD561 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | GRPTS-F40-M40-1-SET | |
| Positioning Control Unit | CS1W-NC113 CS1W-NC133 CS1W-NC213 CS1W-NC233 CS1W-NC413 CS1W-NC433 | NFCN-S-SO-SB-48-(Length) | NFCN-SS-SO-SB-48-(Length) | ||
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
| (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
![]() | ●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() ●A set of terminal blocks with recommended connector and suitable cable. |
1 Set Unit 1 Piece Unit
| PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | ||
| Model Number | Model Number | Model Number | ||||
| Motion Control Unit | CS1W-MC221 | Input / Output | SHPF-H-SB-26-(Length) | SHPF-HH-SB-26-(Length) | >>Click here | |
| DRV | SHPF-H-SB-36-(Length) | SHPF-HH-SB-36-(Length) | ||||
| CS1W-MC421 | Input / Output | SHPF-H-SB-26-(Length) | SHPF-HH-SB-26-(Length) | |||
| DRV X / Y | SHPF-H-SB-36-(Length) | SHPF-HH-SB-36-(Length) | ||||
| DRV Z / U | ||||||
| MPG | SHPF-H-SB-14-(Length) | SHPF-HH-SB-14-(Length) | ||||
| Fast Counter Unit | CS1W-CT021 CS1W-CT041 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET | |
| Customizable Counter Unit | CS1W-HCP22-V1 | Input / Output 1 | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | |
| Input / Output 2 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET | ||
| CS1W-HCA22-V1 | Input / Output 1 | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | ||
| Input / Output 2 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET | ||
| CS1W-HCA12-V1 | Input / Output 1 | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | ||
| Input / Output 2 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET | ||
| CS1W-HIO01-V1 | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | |||
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added. Refer to Connection Diagram page for printed content.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle type / product type with differing shapes.
(Straight connection or pin number printing when there is no custom number.)
| Type Description | |
| ST | Mark Tube Only |
| SY | With Y Terminal Mark Tube |
| SR | Round Terminal With Mark Tube ((5) Only) |
| (4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. | ![]() | ●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
>>Click here
· By changing the type, you can select the terminal machining. (Refer to the above figure "Type Description" for the selectable type)
Example: NFCN-SY-SO-SB-40(Length)-X-PLC0001 (with Y terminal)
NFCN-ST-SO-SB-40(Length)-X-PLC0001 (mark tube only) | PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
| Model Number | Model Number | ||||
| Input Unit | CS1W-ID231 | NFCN-SY-SO-SB-40-(Length)-X-PLC0154 | BHFCN-ST-B-40-(Length)-X-PLC0154 | >>Click here | |
| CS1W-ID261 | Input 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0155 | BHFCN-ST-B-40-(Length)-X-PLC0155 | ||
| Input 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0156 | BHFCN-ST-B-40-(Length)-X-PLC0156 | |||
| CS1W-ID291 | Input 1 | NFCN-SY-SO-SB-56-(Length)-X-PLC0157 | BHFCN-ST-B-56-(Length)-X-PLC0157 | ||
| Input 2 | NFCN-SY-SO-SB-56-(Length)-X-PLC0158 | BHFCN-ST-B-56-(Length)-X-PLC0158 | |||
| Output Unit | CS1W-OD231 | NFCN-SY-SO-SB-40-(Length)-X-PLC0159 | BHFCN-ST-B-40-(Length)-X-PLC0159 | >>Click here | |
| CS1W-OD232 | NFCN-SY-SO-SB-40-(Length)-X-PLC0160 | BHFCN-ST-B-40-(Length)-X-PLC0160 | |||
| CS1W-OD261 | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0161 | BHFCN-ST-B-40-(Length)-X-PLC0161 | ||
| Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0162 | BHFCN-ST-B-40-(Length)-X-PLC0162 | |||
| CS1W-OD262 | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0163 | BHFCN-ST-B-40-(Length)-X-PLC0163 | ||
| Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0164 | BHFCN-ST-B-40-(Length)-X-PLC0164 | |||
| CS1W-OD291 | Output 1 | NFCN-SY-SO-SB-56-(Length)-X-PLC0165 | BHFCN-ST-B-56-(Length)-X-PLC0165 | ||
| Output 2 | NFCN-SY-SO-SB-56-(Length)-X-PLC0166 | BHFCN-ST-B-56-(Length)-X-PLC0166 | |||
| CS1W-OD292 | Output 1 | NFCN-SY-SO-SB-56-(Length)-X-PLC0167 | BHFCN-ST-B-56-(Length)-X-PLC0167 | >>Click here | |
| Output 2 | NFCN-SY-SO-SB-56-(Length)-X-PLC0168 | BHFCN-ST-B-56-(Length)-X-PLC0168 | |||
| I/O Unit | CS1W-MD261 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0169 | BHFCN-ST-B-40-(Length)-X-PLC0169 | >>Click here |
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0170 | BHFCN-ST-B-40-(Length)-X-PLC0170 | |||
| CS1W-MD262 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0171 | BHFCN-ST-B-40-(Length)-X-PLC0171 | ||
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0172 | BHFCN-ST-B-40-(Length)-X-PLC0172 | |||
| CS1W-MD291 | Input / Output 1 | NFCN-SY-SO-SB-56-(Length)-X-PLC0173 | BHFCN-ST-B-56-(Length)-X-PLC0173 | ||
| Input / Output 2 | NFCN-SY-SO-SB-56-(Length)-X-PLC0174 | BHFCN-ST-B-56-(Length)-X-PLC0174 | |||
| CS1W-MD292 | Input / Output 1 | NFCN-SY-SO-SB-56-(Length)-X-PLC0175 | BHFCN-ST-B-56-(Length)-X-PLC0175 | ||
| Input / Output 2 | NFCN-SY-SO-SB-56-(Length)-X-PLC0176 | BHFCN-ST-B-56-(Length)-X-PLC0176 | |||
| TTL I/O Unit | CS1W-MD561 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0177 | BHFCN-ST-B-40-(Length)-X-PLC0177 | >>Click here |
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0178 | BHFCN-ST-B-40-(Length)-X-PLC0178 | |||
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added. Refer to Connection Diagram page for printed content.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle type / product type with differing shapes.
(Straight connection or pin number printing when there is no custom number.)
| Type Description | |
| ST | Mark Tube Only |
| SY | With Y Terminal Mark Tube |
| SR | Round Terminal With Mark Tube ((5) Only) |
| (4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. | ![]() | ●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
>>Click here
· By changing the type, you can select the terminal machining. (Refer to the above figure "Type Description" for the selectable type)
Example: NFCN-SY-SO-SB-40(Length)-X-PLC0001 (with Y terminal)
NFCN-ST-SO-SB-40(Length)-X-PLC0001 (mark tube only)| PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
| Model Number | Model Number | ||||
| Positioning Control Unit | CS1W-NC113 | NFCN-SY-SO-SB-48-(Length)-X-PLC0179 | BHFCN-ST-B-48-(Length)-X-PLC0179 | >>Click here | |
| CS1W-NC133 | NFCN-SY-SO-SB-48-(Length)-X-PLC0180 | BHFCN-ST-B-48-(Length)-X-PLC0180 | |||
| CS1W-NC213 | NFCN-SY-SO-SB-48-(Length)-X-PLC0181 | BHFCN-ST-B-48-(Length)-X-PLC0181 | |||
| CS1W-NC233 | NFCN-SY-SO-SB-48-(Length)-X-PLC0182 | BHFCN-ST-B-48-(Length)-X-PLC0182 | |||
| CS1W-NC413 | Input / Output 1 | NFCN-SY-SO-SB-48-(Length)-X-PLC0183 | BHFCN-ST-B-48-(Length)-X-PLC0183 | ||
| Input / Output 2 | NFCN-SY-SO-SB-48-(Length)-X-PLC0184 | BHFCN-ST-B-48-(Length)-X-PLC0184 | |||
| CS1W-NC433 | Input / Output 1 | NFCN-SY-SO-SB-48-(Length)-X-PLC0185 | BHFCN-ST-B-48-(Length)-X-PLC0185 | ||
| Input / Output 2 | NFCN-SY-SO-SB-48-(Length)-X-PLC0186 | BHFCN-ST-B-48-(Length)-X-PLC0186 | |||
| Motion Control Unit | CS1W-MC221 | Input / Output | SHPF-HY-SB-26-(Length)-X-PLC0187 | BHHPT-PT-B-26-(Length)-X-PLC0187 | >>Click here |
| DRV | SHPF-HY-SB-36-(Length)-X-PLC0188 | BHHPT-PT-B-36-(Length)-X-PLC0188 | |||
| CS1W-MC421 | Input / Output | SHPF-HY-SB-26-(Length)-X-PLC0189 | BHHPT-PT-B-26-(Length)-X-PLC0189 | ||
| MPG | SHPF-HY-SB-14-(Length)-X-PLC0190 | BHHPT-PT-B-14-(Length)-X-PLC0190 | |||
| DRV X / Y | SHPF-HY-SB-36-(Length)-X-PLC0191 | BHHPT-PT-B-36-(Length)-X-PLC0191 | |||
| DRV Z / U | SHPF-HY-SB-36-(Length)-X-PLC0192 | BHHPT-PT-B-36-(Length)-X-PLC0192 | |||
| Fast Counter Unit | CS1W-CT021 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0193 | BHFCN-ST-B-40-(Length)-X-PLC0193 | >>Click here |
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0194 | BHFCN-ST-B-40-(Length)-X-PLC0194 | |||
| CS1W-CT041 | Input / Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0195 | BHFCN-ST-B-40-(Length)-X-PLC0195 | ||
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0196 | BHFCN-ST-B-40-(Length)-X-PLC0196 | |||
| Customizable Counter Unit | CS1W-HCP22-V1 | Input / Output 1 | NFCN-SY-SO-SB-24-(Length)-X-PLC0197 | BHFCN-ST-B-24-(Length)-X-PLC0197 | >>Click here |
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0198 | BHFCN-ST-B-40-(Length)-X-PLC0198 | |||
| CS1W-HCA22-V1 | Input / Output 1 | NFCN-SY-SO-SB-24-(Length)-X-PLC0199 | BHFCN-ST-B-24-(Length)-X-PLC0199 | ||
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0200 | BHFCN-ST-B-40-(Length)-X-PLC0200 | |||
| CS1W-HCA12-V1 | Input / Output 1 | NFCN-SY-SO-SB-24-(Length)-X-PLC0201 | BHFCN-ST-B-24-(Length)-X-PLC0201 | ||
| Input / Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0202 | BHFCN-ST-B-40-(Length)-X-PLC0202 | |||
| CS1W-HIO01-V1 | NFCN-SY-SO-SB-24-(Length)-X-PLC0203 | BHFCN-ST-B-24-(Length)-X-PLC0203 | |||
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here









