Omron PLC Supporting CJ-Series Harnesses

Caution
Product Description
Cable length can be freely specified

● As well as the straight model, extensive variations such as the angle model and 300V cable model are available.
● Refer to the product page for more details. 
· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added. Refer to Connection Diagram page for printed content.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle model / product model with differing shapes.
(Straight connection or pin number printing when there is no custom number.)
How to order
1: Choose the applicable cable model number from the PLC unit / cable shapes listed in the table below.
2: Specify the model number (length) in increments of 0.1 m from 0.2 m to 50 m for (1), (2), (4) and from 0.2 m to 10 m for (5).
* Be sure to specify the full model number when the model number listed in the table includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or has signal name mark tube printing.
(Straight connection or pin number printing when there is no custom number)
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Specifications

| (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
![]() | ●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() ●A set of terminal blocks with recommended connector and suitable cable. |
| PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | |
| Model Number | Model Number | Model Number | |||
| CPU Unit | CJ1M-CPU22 CJ1M-CPU23 | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | >>Click here | GRPTS-M40-M40-1-SET |
| Input Unit | CJ1W-ID231 CJ1W-ID261 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-OM1SET |
| CJ1W-ID232 CJ1W-ID262 | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | >>Click here | GRPTS-M40-M40-1-SET | |
| I/O Unit | CJ1W-MD231 | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | |
| CJ1W-MD233 | HIFS-S-SB-20-(Length) | HIFS-SS-SB-20-(Length) | >>Click here | GRPTS-M20-M20-1-SET | |
| CJ1W-MD261 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET | |
| CJ1W-MD263 CJ1W-MD563 | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | >>Click here | GRPTS-M40-M40-1-SET | |
| Output Unit | CJ1W-OD231 CJ1W-OD261 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-OM2SET |
| CJ1W-OD232 CJ1W-OD233 CJ1W-OD263 | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | >>Click here | GRPTS-M40-M40-1-SET | |
| Fast Counter Unit | CJ1W-CT021 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| Positioning Control Unit | CJ1W-NC113 CJ1W-NC133 CJ1W-NC213 CJ1W-NC233 CJ1W-NC413 CJ1W-NC433 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | GRPTS-F40-M40-1-SET |
| Type Description | |
| ST | Mark Tube Only |
| SY | With Y Terminal Mark Tube |
| SR | Round Terminal With Mark Tube ((5) Only) |
| (4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. | ![]() | ●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
PLC full view
>>Click here
· By changing the type, you can select the terminal machining. (Refer to the above figure "Type Description" for the selectable type)
Example: NFCN-SY-SO-SB-40(Length)-X-PLC0001 (with Y terminal)
NFCN-ST-SO-SB-40(Length)-X-PLC0001 (mark tube only)
| PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
| Model Number | Model Number | ||||
| CPU Unit | CJ1M-CPU22 CJ1M-CPU23 | HIFS-SY-SB-40-(Length)-X-PLC0123 | BHHIFS-ST-B-40-(Length)-X-PLC0123 | >>Click here | |
| Input Unit | CJ1W-ID231 | NFCN-SY-SO-SB-40-(Length)-X-PLC0124 | BHFCN-ST-B-40-(Length)-X-PLC0124 | >>Click here | |
| CJ1W-ID232 | HIFS-SY-SB-40-(Length)-X-PLC0125 | BHHIFS-ST-B-40-(Length)-X-PLC0125 | |||
| CJ1W-ID261 | Input 1 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0126 | BHFCN-ST-B-40-(Length)-X-PLC0126 | ||
| Input 2 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0127 | BHFCN-ST-B-40-(Length)-X-PLC0127 | |||
| CJ1W-ID262 | Input 1 Side | HIFS-SY-SB-40-(Length)-X-PLC0128 | BHHIFS-ST-B-40-(Length)-X-PLC0128 | ||
| Input 2 Side | HIFS-SY-SB-40-(Length)-X-PLC0129 | BHHIFS-ST-B-40-(Length)-X-PLC0129 | |||
| I/O Unit | CJ1W-MD231 | Output Side | NFCN-SY-SO-SB-24-(Length)-X-PLC0130 | BHFCN-ST-B-24-(Length)-X-PLC0130 | >>Click here |
| Input Side | NFCN-SY-SO-SB-24-(Length)-X-PLC0131 | BHFCN-ST-B-24-(Length)-X-PLC0131 | |||
| CJ1W-MD233 | Output Side | HIFS-SY-SB-20-(Length)-X-PLC0132 | BHHIFS-ST-B-20-(Length)-X-PLC0132 | >>Click here | |
| Input Side | HIFS-SY-SB-20-(Length)-X-PLC0133 | BHHIFS-ST-B-20-(Length)-X-PLC0133 | |||
| CJ1W-MD261 | Output Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0134 | BHFCN-ST-B-40-(Length)-X-PLC0134 | >>Click here | |
| Input Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0135 | BHFCN-ST-B-40-(Length)-X-PLC0135 | |||
| CJ1W-MD263 CJ1W-MD563 | Output Side | HIFS-SY-SB-40-(Length)-X-PLC0136 | BHHIFS-ST-B-40-(Length)-X-PLC0136 | >>Click here | |
| Input Side | HIFS-SY-SB-40-(Length)-X-PLC0137 | BHHIFS-ST-B-40-(Length)-X-PLC0137 | |||
| Output Unit | CJ1W-OD231 | NFCN-SY-SO-SB-40-(Length)-X-PLC0138 | BHFCN-ST-B-40-(Length)-X-PLC0138 | >>Click here | |
| CJ1W-OD232 | HIFS-SY-SB-40-(Length)-X-PLC0139 | BHHIFS-ST-B-40-(Length)-X-PLC0139 | |||
| CJ1W-OD233 | HIFS-SY-SB-40-(Length)-X-PLC0140 | BHHIFS-ST-B-40-(Length)-X-PLC0140 | |||
| CJ1W-OD261 | Output 1 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0141 | BHFCN-ST-B-40-(Length)-X-PLC0141 | ||
| Output 2 Side | NFCN-SY-SO-SB-40-(Length)-X-PLC0142 | BHFCN-ST-B-40-(Length)-X-PLC0142 | |||
| CJ1W-OD263 | Output 1 Side | HIFS-SY-SB-40-(Length)-X-PLC0143 | BHHIFS-ST-B-40-(Length)-X-PLC0143 | >>Click here | |
| Output 2 Side | HIFS-SY-SB-40-(Length)-X-PLC0144 | BHHIFS-ST-B-40-(Length)-X-PLC0144 | |||
| Fast Counter Unit | CJ1W-CT021 | NFCN-SY-SO-SB-40-(Length)-X-PLC0145 | BHFCN-ST-B-40-(Length)-X-PLC0145 | >>Click here | |
| Positioning Control Unit | CJ1W-NC113 | NFCN-SY-SO-SB-40-(Length)-X-PLC0146 | BHFCN-ST-B-40-(Length)-X-PLC0146 | >>Click here | |
| CJ1W-NC133 | NFCN-SY-SO-SB-40-(Length)-X-PLC0147 | BHFCN-ST-B-40-(Length)-X-PLC0147 | |||
| CJ1W-NC213 | NFCN-SY-SO-SB-40-(Length)-X-PLC0148 | BHFCN-ST-B-40-(Length)-X-PLC0148 | |||
| CJ1W-NC233 | NFCN-SY-SO-SB-40-(Length)-X-PLC0149 | BHFCN-ST-B-40-(Length)-X-PLC0149 | |||
| CJ1W-NC413 | X / Y Axis | NFCN-SY-SO-SB-40-(Length)-X-PLC0150 | BHFCN-ST-B-40-(Length)-X-PLC0150 | ||
| Z / U Axis | NFCN-SY-SO-SB-40-(Length)-X-PLC0151 | BHFCN-ST-B-40-(Length)-X-PLC0151 | |||
| CJ1W-NC433 | X / Y Axis | NFCN-SY-SO-SB-40-(Length)-X-PLC0152 | BHFCN-ST-B-40-(Length)-X-PLC0152 | ||
| Z / U Axis | NFCN-SY-SO-SB-40-(Length)-X-PLC0153 | BHFCN-ST-B-40-(Length)-X-PLC0153 | |||




