(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Cable length can be freely specified
Part Number
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1m terminal block set) | ||
●Refer to the respective product page for angle types and different cable types. ●Refer to the Connection Diagram page for wire colors and contact arrangements. *Arrangement is different from the contact arrangement diagram shown on the bottom right of the next page. | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. *Arrangement is different from the contact arrangement diagram shown on the bottom right of the next page. |
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Applicable cables (1m terminal block set) | |
Model Number | Model Number | Model Number | |||
CPU Unit | KV-5500 KV-5000 KV-3000 KV-1000 | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | >>Click here | GRPTS-M40-M40-1-SET |
KV-700 KZ-350 KZ-300 | HIFS-S-SB-20-(Length) | HIFS-SS-SB-20-(Length) | GRPTS-M20-M20-1-SET | ||
KV-NC32T | HIFS-S-SB-34-(Length) | HIFS-SS-SB-34-(Length) | GRPTS-M34-M34-1-SET | ||
Expansion Input I/O Unit | KZ-C16X KZ-C32X KV-C32XA KV-C32XC KV-C64XA / XB KV-C64XC KV-NC32EX | HIFS-S-SB-34-(Length) | HIFS-SS-SB-34-(Length) | GRPTS-M34-M34-1-KVSET | |
KV-NC16EXT | HIFS-S-SB-20-(Length) | HIFS-SS-SB-20-(Length) | GRPTS-M20-M20-1-SET | ||
Expansion Output I/O Unit | KZ-C32T KV-C32TA / TAP KV-C32TC / TCP KV-C64TA / TAP KV-C64TC / TCP KV-C32TD KV-C64TD KV-NC32ET KV-NC32ETP | HIFS-S-SB-34-(Length) | HIFS-SS-SB-34-(Length) | GRPTS-M34-M34-1-KVSET | |
KV-NC16ET KV-NC16ETP | HIFS-S-SB-20-(Length) | HIFS-SS-SB-20-(Length) | GRPTS-M20-M20-1-SET | ||
Expansion Input/Output I/O Unit | KV-C16XTD KV-C32XTD KV-NC16EXT KV-NC32EXT | HIFS-S-SB-34-(Length) | HIFS-SS-SB-34-(Length) | GRPTS-M34-M34-1-KVSET | |
Fast Counter Unit | KV-SC20 | HIFS-S-SB-34-(Length) | HIFS-SS-SB-34-(Length) | GRPTS-M34-M34-1-KVSET | |
Positioning Unit | KV-H20S KV-H40S | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | GRPTS-M40-M40-1-SET | |
Synchronized Cam Motion Unit | KV-H20G | ||||
Wiring Saving Remote I/O Unit | KL-16CX KL-32CX KL-16CT KL-32CT | HIFS-S-SB-26-(Length) | HIFS-SS-SB-26-(Length) | ||
Positioning / Motion Unit | KV-ML16V | HIFS-S-SB-20-(Length) | HIFS-SS-SB-20-(Length) | GRPTS-M20-M20-1-SET | |
Differential Line Driver Output | KV-MC20V KV-MC40V | HIFS-S-SB-40-(Length) | HIFS-SS-SB-40-(Length) | GRPTS-M40-M40-1-SET | |
Function Expansion Unit | KV-MX1(Input side) | ||||
KV-MX1(Output side) | HIFS-S-SB-14-(Length) | HIFS-SS-SB-14-(Length) |
Type Description | |
ST | Mark Tube Only |
SY | With Y Terminal Mark Tube |
SR | Round Terminal With Mark Tube ((5) Only) |
(4) With Y terminal | (5) With loose wires & mark tube | ||
●A cable that comes with a Y terminal and mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. | ●A cable that comes with mark tube with PLC signal names. ●For angle types and differently shaped types, see the pages for each product. |
PLC Model Number KV Series | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
Model Number | Model Number | ||||
CPU Unit | KV-5500 KV-5000 KV-3000 KV-1000 | HIFS-SY-SB-40-(Length)-X-PLC0105 | BDHIFSK-ST-B-40-(Length)-X-PLC0105 | >>Click here | |
KV-700 | HIFS-SY-SB-20-(Length)-X-PLC0106 | BDHIFSK-ST-B-20-(Length)-X-PLC0106 | |||
KZ-350 KZ-300 | HIFS-SY-SB-20-(Length)-X-PLC0107 | BDHIFSK-ST-B-20-(Length)-X-PLC0107 | |||
Expansion Input I/O Unit | KZ-C16X | HIFS-SY-SB-34-(Length)-X-PLC0108 | BDHIFSK-ST-B-34-(Length)-X-PLC0108 | ||
KZ-C32X | HIFS-SY-SB-34-(Length)-X-PLC0109 | BDHIFSK-ST-B-34-(Length)-X-PLC0109 | |||
KV-C32XA KV-C32XC | HIFS-SY-SB-34-(Length)-X-PLC0110 | BDHIFSK-ST-B-34-(Length)-X-PLC0110 | |||
KV-C64XA / XB KV-C64XC | L Side | HIFS-SY-SB-34-(Length)-X-PLC0111 | BDHIFSK-ST-B-34-(Length)-X-PLC0111 | ||
H Side | HIFS-SY-SB-34-(Length)-X-PLC0112 | BDHIFSK-ST-B-34-(Length)-X-PLC0112 | |||
Expansion Output I/O Unit | KZ-C32T | HIFS-SY-SB-34-(Length)-X-PLC0113 | BDHIFSK-ST-B-34-(Length)-X-PLC0113 | ||
KV-C32TA / TAP KV-C32TC / TCP KV-C32TD | HIFS-SY-SB-34-(Length)-X-PLC0110 | BDHIFSK-ST-B-34-(Length)-X-PLC0110 | |||
KV-C64TA / TAP KV-C64TC / TCP KV-C64TD | L Side | HIFS-SY-SB-34-(Length)-X-PLC0111 | BDHIFSK-ST-B-34-(Length)-X-PLC0111 | ||
H Side | HIFS-SY-SB-34-(Length)-X-PLC0112 | BDHIFSK-ST-B-34-(Length)-X-PLC0112 | |||
Expansion Input/Output I/O Unit | KV-C16XTD | HIFS-SY-SB-34-(Length)-X-PLC0110 | BDHIFSK-ST-B-34-(Length)-X-PLC0110 | ||
KV-C32XTD | L Side | HIFS-SY-SB-34-(Length)-X-PLC0111 | BDHIFSK-ST-B-34-(Length)-X-PLC0111 | ||
H Side | HIFS-SY-SB-34-(Length)-X-PLC0112 | BDHIFSK-ST-B-34-(Length)-X-PLC0112 | |||
Fast Counter Unit | KV-SC20 | HIFS-SY-SB-34-(Length)-X-PLC0114 | BDHIFSK-ST-B-34-(Length)-X-PLC0114 | ||
Positioning Unit | KV-H20S | HIFS-SY-SB-40-(Length)-X-PLC0115 | BDHIFSK-ST-B-40-(Length)-X-PLC0115 | ||
KV-H40S | X1/Y1 | HIFS-SY-SB-40-(Length)-X-PLC0116 | BDHIFSK-ST-B-40-(Length)-X-PLC0116 | ||
X2/Y2 | HIFS-SY-SB-40-(Length)-X-PLC0117 | BDHIFSK-ST-B-40-(Length)-X-PLC0117 | |||
Synchronized Cam Motion Unit | KV-H20G | X1/Y1 | HIFS-SY-SB-40-(Length)-X-PLC0118 | BDHIFSK-ST-B-40-(Length)-X-PLC0118 | |
CX/CY | HIFS-SY-SB-40-(Length)-X-PLC0119 | BDHIFSK-ST-B-40-(Length)-X-PLC0119 | |||
Wiring Saving Remote I/O Unit | KL-16CX KL-16CT | HIFS-SY-SB-26-(Length)-X-PLC0120 | BDHIFSK-ST-B-26-(Length)-X-PLC0120 | ||
KL-32CX KL-32CT | CN1 Side | HIFS-SY-SB-26-(Length)-X-PLC0121 | BDHIFSK-ST-B-26-(Length)-X-PLC0121 | ||
CN2 Side | HIFS-SY-SB-26-(Length)-X-PLC0122 | BDHIFSK-ST-B-26-(Length)-X-PLC0122 | |||
Positioning / Motion Unit | KV-ML16V | HIFS-SY-SB-20-(Length)-X-PLC0302 | BDHIFSK-ST-B-20-(Length)-X-PLC0302 | >>Click here | |
Differential Line Driver Output | KV-MC20V | HIFS-SY-SB-40-(Length)-X-PLC0303 | BDHIFSK-ST-B-40-(Length)-X-PLC0303 | ||
KV-MC40V | Axis 1 & Axis 2 | HIFS-SY-SB-40-(Length)-X-PLC0304 | BDHIFSK-ST-B-40-(Length)-X-PLC0304 | ||
Axis 3 & Axis 4 | HIFS-SY-SB-40-(Length)-X-PLC0305 | BDHIFSK-ST-B-40-(Length)-X-PLC0305 | |||
Function Expansion Unit | KV-MX1 | Input | HIFS-SY-SB-40-(Length)-X-PLC0306 | BDHIFSK-ST-B-40-(Length)-X-PLC0306 | |
Output | HIFS-SY-SB-14-(Length)-X-PLC0307 | - |
PLC Model Number KV nano Series | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
Model Number | Model Number | ||||
CPU Unit | KV-NC32T | HIFS-SY-SB-34-(Length)-X-PLC0351 | BDHIFS-ST-B-34-(Length)-X-PLC0351 | >>Click here | |
Input | KV-NC32EX | HIFS-SY-SB-34-(Length)-X-PLC0352 | BDHIFS-ST-B-34-(Length)-X-PLC0352 | ||
KV-NC16EX | HIFS-SY-SB-20-(Length)-X-PLC0353 | BDHIFS-ST-B-20-(Length)-X-PLC0353 | |||
Output | KV-NC32ET KV-NC32ETP | HIFS-SY-SB-34-(Length)-X-PLC0352 | BDHIFS-ST-B-34-(Length)-X-PLC0352 | ||
KV-NC16ET KV-NC16ETP | HIFS-SY-SB-20-(Length)-X-PLC0353 | BDHIFS-ST-B-20-(Length)-X-PLC0353 | |||
Input / Output | KV-NC16EXT | HIFS-SY-SB-34-(Length)-X-PLC0352 | BDHIFS-ST-B-34-(Length)-X-PLC0352 | ||
KV-NC32EXT | Left: CN1 | HIFS-SY-SB-34-(Length)-X-PLC0352 | BDHIFS-ST-B-34-(Length)-X-PLC0352 | ||
Right: CN2 | HIFS-SY-SB-34-(Length)-X-PLC0355 | BDHIFS-ST-B-34-(Length)-X-PLC0355 |
Spec (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?