(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Cable length can be freely specified
Part Number
(1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | ||
![]() | ● Refer to the respective product page for angle types and different cable types. ● Refer to Connection Diagram Page for wire colors. | ![]() | ● Refer to the respective product page for angle types and different cable types. ● Can be used together with applicable terminal blocks. | ![]() ● A terminal block with recommended connector. |
PLC Model | (1) One end cut off | (2) Dual-end connectors | Connection Diagram Page | (3) Compatible Terminal Block | |
Model | Model | Model | |||
Input Unit | AX42 AX42-S1 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 |
AX82 | NSDJ-S-SB-37-(Length) | NSDJ-SS-SB-37-(Length) | >>Click here | MWI-DS37A-TB37 | |
Output Unit | AY42 AY42-S1 AY42-S2 AY42-S3 AY42-S4 AY72 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 |
AY82EP | NSDJ-S-SB-37-(Length) | NSDJ-SS-SB-37-(Length) | >>Click here | MWI-DS37A-TB37 | |
I/O Unit | AH42 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 |
Positioning Unit | AD75P1-S3 AD75P2-S3 AD75P3-S3 AD75M1 AD75M2 AD75M3 | SHPF-H-SB-36-(Length) | SHPF-HH-SB-36-(Length) | >>Click here | PCN-10S36 |
A61LS | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 | |
A63LS | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | PCN-4F-24 | |
Input Unit | A1SX41 A1SX41-S1 A1SX41-S2 A1SX42 A1SX42-S1 A1SX42-S2 A1SX71 A1SX82-S1 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 |
A1S42X | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | PCN-4F-24 | |
A1SX81 A1SX81-S2 | NSDJ-S-SB-37-(Length) | NSDJ-SS-SB-37-(Length) | >>Click here | MWI-DS37A-TB37 | |
Output Unit | A1S42Y | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | PCN-4F-24 |
A1SY41 A1SY42 A1SY42P A1SY71 A1SY82 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 | |
A1SY81 A1SY81EP | NSDJ-S-SB-37-(Length) | NSDJ-SS-SB-37-(Length) | >>Click here | MWI-DS37A-TB37 | |
I/O Unit | A1SH42 A1SH42-S1 | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 |
Positioning Unit | A1SD75P1-S3 A1SD75P2-S3 A1SD75P3-S3 A1SD75M1 A1SD75M2 A1SD75M3 | SHPF-H-SB-36-(Length) | SHPF-HH-SB-36-(Length) | >>Click here | PCN-10S36 |
A1S62LS | NFCN-S-SO-SB-24-(Length) | NFCN-SS-SO-SB-24-(Length) | >>Click here | PCN-4F-24 | |
A172SENC | NFCN-S-SO-SB-40-(Length) | NFCN-SS-SO-SB-40-(Length) | >>Click here | MWI-FCN40-HTB40 |
(4) With round cable & Y terminal | (5) With loose wires & mark tube | ||
![]() | ● A harness with the PLC signal name on the mark tube and a Y terminal. ● For angle types and differently shaped types, see the pages for each product. | ![]() | ● A harness with the PLC signal name on the mark tube. ● For angle types and differently shaped types, see the pages for each product. |
PLC Model | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||
Model | Model | ||||
Input Unit | AX42 AX42-S1 | Input 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0039 | BHFCN-ST-B-40-(Length)-X-PLC0039 | >>Click here |
Input 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0040 | BHFCN-ST-B-40-(Length)-X-PLC0040 | |||
AX82 | Input 1 | NSDJ-SY-SB-37-(Length)-X-PLC0041 | BSDJ-ST-B-37-(Length)-X-PLC0041 | ||
Input 2 | NSDJ-SY-SB-37-(Length)-X-PLC0042 | BSDJ-ST-B-37-(Length)-X-PLC0042 | |||
Output Unit | AY42 AY42-S1 AY42-S2 AY42-S3 | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0043 | BHFCN-ST-B-40-(Length)-X-PLC0043 | >>Click here |
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0044 | BHFCN-ST-B-40-(Length)-X-PLC0044 | |||
AY42-S4 | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0045 | BHFCN-ST-B-40-(Length)-X-PLC0045 | ||
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0046 | BHFCN-ST-B-40-(Length)-X-PLC0046 | |||
AY72 | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0047 | BHFCN-ST-B-40-(Length)-X-PLC0047 | ||
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0048 | BHFCN-ST-B-40-(Length)-X-PLC0048 | |||
AY82EP | Output 1 | NSDJ-SY-SB-37-(Length)-X-PLC0049 | BSDJ-ST-B-37-(Length)-X-PLC0049 | ||
Output 2 | NSDJ-SY-SB-37-(Length)-X-PLC0050 | BSDJ-ST-B-37-(Length)-X-PLC0050 | |||
I/O Unit | AH42 | Input | NFCN-SY-SO-SB-40-(Length)-X-PLC0051 | BHFCN-ST-B-40-(Length)-X-PLC0051 | >>Click here |
Output | NFCN-SY-SO-SB-40-(Length)-X-PLC0052 | BHFCN-ST-B-40-(Length)-X-PLC0052 | |||
Positioning Unit | AD75P1-S3 AD75P2-S3 AD75P3-S3 | SHPF-HY-SB-36-(Length)-X-PLC0053 | BHHPT-PT-B-36-(Length)-X-PLC0053 | >>Click here | |
AD75M1 AD75M2 AD75M3 | SHPF-HY-SB-36-(Length)-X-PLC0054 | BHHPT-PT-B-36-(Length)-X-PLC0054 | >>Click here | ||
A61LS | NFCN-SY-SO-SB-40-(Length)-X-PLC0055 | BHFCN-ST-B-40-(Length)-X-PLC0055 | >>Click here | ||
A63LS | NFCN-SY-SO-SB-24-(Length)-X-PLC0056 | BHFCN-ST-B-24-(Length)-X-PLC0056 | |||
Input Unit | A1SX41 A1SX41-S1 A1SX41-S2 A1SX71 | NFCN-SY-SO-SB-40-(Length)-X-PLC0057 | BHFCN-ST-B-40-(Length)-X-PLC0057 | >>Click here | |
A1SX42 A1SX42-S1 A1SX42-S2 A1SX82-S1 | Input 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0058 | BHFCN-ST-B-40-(Length)-X-PLC0058 | ||
Input 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0059 | BHFCN-ST-B-40-(Length)-X-PLC0059 | |||
A1S42X | NFCN-SY-SO-SB-24-(Length)-X-PLC0060 | BHFCN-ST-B-24-(Length)-X-PLC0060 | |||
A1SX81 A1SX81-S2 | NSDJ-SY-SB-37-(Length)-X-PLC0061 | BSDJ-ST-B-37-(Length)-X-PLC0061 | |||
Output Unit | A1S42Y | NFCN-SY-SO-SB-24-(Length)-X-PLC0062 | BHFCN-ST-B-24-(Length)-X-PLC0062 | >>Click here | |
A1SY41 | NFCN-SY-SO-SB-40-(Length)-X-PLC0063 | BHFCN-ST-B-40-(Length)-X-PLC0063 | |||
A1SY42 A1SY42P | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0064 | BHFCN-ST-B-40-(Length)-X-PLC0064 | ||
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0065 | BHFCN-ST-B-40-(Length)-X-PLC0065 | |||
A1SY71 | NFCN-SY-SO-SB-40-(Length)-X-PLC0066 | BHFCN-ST-B-40-(Length)-X-PLC0066 | >>Click here | ||
A1SY82 | Output 1 | NFCN-SY-SO-SB-40-(Length)-X-PLC0068 | BHFCN-ST-B-40-(Length)-X-PLC0068 | ||
Output 2 | NFCN-SY-SO-SB-40-(Length)-X-PLC0069 | BHFCN-ST-B-40-(Length)-X-PLC0069 | |||
A1SY81 A1SY81EP | NSDJ-SY-SB-37-(Length)-X-PLC0067 | BSDJ-ST-B-37-(Length)-X-PLC0067 | >>Click here | ||
I/O Unit | A1SH42 | Input | NFCN-SY-SO-SB-40-(Length)-X-PLC0070 | BHFCN-ST-B-40-(Length)-X-PLC0070 | >>Click here |
Output | NFCN-SY-SO-SB-40-(Length)-X-PLC0071 | BHFCN-ST-B-40-(Length)-X-PLC0071 | |||
A1SH42-S1 | Input | NFCN-SY-SO-SB-40-(Length)-X-PLC0072 | BHFCN-ST-B-40-(Length)-X-PLC0072 | ||
Output | NFCN-SY-SO-SB-40-(Length)-X-PLC0073 | BHFCN-ST-B-40-(Length)-X-PLC0073 | |||
Positioning Unit | A1SD75P1-S3 A1SD75P2-S3 A1SD75P3-S3 | SHPF-HY-SB-36-(Length)-X-PLC0074 | BHHPT-PT-B-36-(Length)-X-PLC0074 | >>Click here | |
A1SD75M1 A1SD75M2 A1SD75M3 | SHPF-HY-SB-36-(Length)-X-PLC0075 | BHHPT-PT-B-36-(Length)-X-PLC0075 | |||
A1S62LS | NFCN-SY-SO-SB-24-(Length)-X-PLC0076 | BHFCN-ST-B-24-(Length)-X-PLC0076 | |||
A172SENC | NFCN-SY-SO-SB-40-(Length)-X-PLC0077 | BHFCN-ST-B-40-(Length)-X-PLC0077 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?