1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extension Function (4/8 Ports) (Part Number)

VIDEO SPLTTTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • CE-Compliant
Filter By :
Part Number :
  • From :
    ฿ 2,825.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


PC video signal is shown on 4/8 displays
● Display splitter that simultaneously shows the video signal of one PC on 4/8 displays.
● Maximum data transfer distance is 65 m

• Appearance and specifications are subject to change without notice.

Product Description

[Applications]·Displays PC video signals on 4/8 displays "Features" · A display splitter that simultaneously displays video signals from a single PC on 4/8 displays · Maximum data transfer distance 65 m

Specification Table

ModelDisplay
Connection Port
PNVS-VS-94A-R4
PNVS-VS-98A-R8

Overview of Specifications

Specifications
ModelPNVS-VS-94A-RPNVS-VS-98A-R
Current Consumption9 VDC / 180mA9 VDC / 380mA
Cable Length65m (Maximum)
LEDPower Supply
VGA Frequency Width (-3 dB)250MHz200 MHz
Resolution (Maximum)1,920 x 1,440 / 60Hz1,792 x 1,344 / 60Hz
Input ConnectorHD-15 Pin Male
Output ConnectorHD-15 Pin Female x 4HD-15 Pin Female x 8
Operating environmentOperationTemperature: 5 to 40°C, Humidity: 20 to 80% (No condensation)
StorageTemperature: -20 to 60℃, Humidity: 20 to 80% (No condensation)
MaterialSteel
Weight / External dimensions (mm)450 g, 200 (W) x 75 (D) x 45 (H)530 g, 200 (W) x 75 (D) x 45 (H)
AccessoryManual (English), AC Adapter (Input: 100 VAC,
Output: 9 VDC / 300 mA, Cable Length: About 1.8 m)
Manual (English), AC Adapter (Input: 100 VAC,
Output: 9 VDC / 600 mA, Cable Length: About 1.8 m)
StandardCE, FCC Class A
Seller: MISUMI / Manufacturer: ATEN
Part Number
PNVS-VS-94A-R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,825.81

฿ 1,757.37

VIDEO SPLTTTER 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Splitter Number of PC connection ports(Port) 1 Number of console connection ports(Port) 4
PC side display interface VGA(HD-15pin) Console side display interface VGA(HD-15pin) Maximum Extension Distance(m) 65
Representative Standard CE Dimension vertical(mm) 45 Dimension width(mm) 200
Dimension depth(mm) 75 Standard FCC Class A

Please check the type/dimensions/specifications of the part PNVS-VS-94A-R in the Extension Function (4/8 Ports) series.