(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·High shielding effect and stable operation [Application] · Dedicated cable for stable KVM switch operation
Model | Overall Length | Cable Type (PC main body connection port) |
CBLKV-CBM180T-R | 1.8 m | VGA (Male) PS/2 Mouse (Male) & Keyboard (Male) Inch Screw |
CBLKV-CBM300T-R | 3 m | |
CBLKV-CBM600T-R | 6 m | |
CBLKV-CBM102T-R | 10 m | |
CBLKV-CBD180UH-R | 1.8 m | USB Mouse & Keyboard |
CBLKV-CBD300UH-R | 3 m | |
CBLKV-CBD500UH-R | 5 m | |
CBLKV-CBD300H-R | 3 m | PS/2 Mouse & Keyboard |
CBLKV-CBD600H-R | 6 m | |
CBLKV-CBD102H-R | 10 m |
Part Number |
---|
CBLKV-CBD300UH-R |
CBLKV-CBD500UH-R |
CBLKV-CBM300T-R |
CBLKV-CBM600T-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,335.48 | ACCSESARY FOR KVM SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 1,540.65 ฿ 906.52 | ACCSESARY FOR KVM SWITCH | 1 Piece(s) | Same day | 10 | ||
฿ 1,049.03 | ACCSESARY FOR KVM SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 1,463.23 | ACCSESARY FOR KVM SWITCH | 1 Piece(s) | Available | 3 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?