(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·A KVM switch supporting DVI display "Features" · A KVM switch for USB keyboard and mouse that supports DVI display · 2-port USB hub and audio switching function
Model | PC Connection Number of Ports |
PNCSW-CS-1762A-R | 2 |
PNCSW-CS-1764A-R | 4 |
Model | PNCSW-CS-1762A-R | PNCSW-CS-1764A-R | |
Current Consumption | 5 V DC / 340 mA | 5 V DC / 580 mA | |
Number of PC Connection Ports | 2 | 4 | |
Cascade Connection | Not Applicable | ||
Port Switching Method | Select Switch / Hot Key | ||
Power Supply Input | AC Adapter | ||
Console Cable | Keyboard/Mouse | USB (A Type) × 2 | |
Display | DVI-I Female *DVI-D Compatible | ||
Speaker | Stereo Mini Jack (φ3.5) | ||
Microphone | Stereo Mini Jack (φ3.5) | ||
PC Connection Connector | Keyboard/Mouse | USB (B Type) × 2 | USB (B Type) × 4 |
Display | DVI-I Female *DVI-D Compatible | ||
Speaker | Stereo Mini Jack (φ 3.5) × 2 | Stereo Mini Jack (φ 3.5) × 4 | |
Microphone | Stereo Mini Jack (φ 3.5) × 2 | Stereo Mini Jack (φ 3.5) × 4 | |
USB Device Connector | USB (A Type) × 2 | ||
Supported OS | Windows 98/ME/2000/XP/Vista, Sun Solaris, Linux |
Model | PNCSW-CS-1762A-R | PNCSW-CS-1764A-R | |
Resolution | 1,600 x 1,200 (Maximum), VESA DDC2B | 1,920 x 1,200, @ 60 Hz | |
Scan Interval (Seconds) | 1 to 99 Seconds | ||
Operating environment | Operation | Temperature: 0 to 50°C, Humidity: 0 to 80% (No condensation) | |
Storage | Temperature: -20 to 60℃, Humidity: 0 to 80% (No condensation) | ||
Material | Steel | ||
Weight / External dimensions (mm) | 800 g, 200 (W) × 74.5 (D) × 42 (H) | 990 g, 270 (W) × 87 (D) × 55 (H) | |
Accessory | Manual (English) Cable for PC connection (1.8m × 2) Firmware Upgrade Cable (1 pc) AC Adapter (1.8 m, Input: 100 to 240 V, Output: 5 VDC / 2.6 A) 1 pc | Manual (English) Cable for PC connection (1.8m × 4) Firmware Upgrade Cable (1 pc) AC Adapter (1.8 m, Input: 100 to 240 V, Output: 5 VDC / 2.6 A) 1 pc | |
Standard | FCC Class B, CE |
Number of PC connection ports(Port) | 2 | Number of console connection ports(Port) | 1 | PC side keyboard / mouse interface | USB |
---|---|---|---|---|---|
PC side display interface | DVI-I | Console side keyboard / mouse interface | PS2 | Console side display interface | DVI-I |
Representative Standard | CE | Dimension vertical(mm) | 42 | Dimension width(mm) | 200 |
Dimension depth(mm) | 74.5 | Standard | FCC Class B |
Please check the type/dimensions/specifications of the part PNCSW-CS-1762A-R in the DVI Display (2/4 Port) series.
How can we improve?
How can we improve?