1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small (2/4 Ports) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CE-Compliant
  • BusPower
  • PS/2
Part Number :
  • From :
    ฿ 3,677.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A compact KVM switch made of steel
● External power supply is not needed since it operates with PS/2 bus power.
● Easy to set up without using software.

• Appearance and specifications are subject to change without notice.

Product Description

[Applications]·A compact steel KVM switch "Features" · Operates on PS/2 bus power, no external power supply required · Easy setup without software

Specification Table

ModelPC Connection
Number of Ports
PNCSW-CS-82A-R2
PNCSW-CS-84A-R4

Overview of Specifications

Specifications
ModelPNCSW-CS-82A-RPNCSW-CS-84A-R
Current Consumption9 V DC / 120 mA9 V DC / 130 mA
Number of PC Connection Ports24
Cascade ConnectionNot Applicable
Port Switching MethodSelect Switch / Hot Key
Power supply input modeBus Power
Console CableKeyboard and MouseMini DIN 6-Pin Female × 2
DisplayHD-15 Pin Female
PC Connection
Connector
Keyboard and MouseMini DIN 6-Pin Female × 4Mini DIN 6-Pin Female × 8
DisplayHD-15 Pin Male × 2HD-15 Pin Male × 4
Resolution1,920 × 1,440 (Maximum), VESA DDC2B
ModelPNCSW-CS-82A-RPNCSW-CS-84A-R
Scan Interval (Seconds)3, 5, 10, 205
Operating environmentOperationTemperature: 5 to 40°C, Humidity: 0 to 80% (No condensation)
StorageTemperature: −20 to 60°C, Humidity: 0 to 80% (No condensation)
MaterialSteel
Weight / External dimensions (mm)420 g, 128(W)×75(D)×45(H)640 g, 200(W)×75(D)×45(H)
AccessoryManual
Cable for PC connection (1.2m × 2)
Manual
Cable for PC connection (1.2 m × 2, 1.8 m × 2)
StandardFCC Class B, CE
Seller: MISUMI / Manufacturer: ATEN
KVM Option
KVM Dedicated AC Adapter
Model
PNACA-ATEN-R
Dedicated KVM Switch to PC Connection Cable
ModelOverall Length
CBLCS-PS2-R-1.8M1.8m
CBLCS-PS2-R-3M3m
CBLCS-PS2-R-5M5m
Part Number
PNCSW-CS-82A-R
PNCSW-CS-84A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of PC connection ports
(Port)
Dimension width
(mm)

฿ 3,677.42

CPU SWITCH 1 Piece(s) Available 3 Day(s) 102128

฿ 5,612.90

CPU SWITCH 1 Piece(s) Available 3 Day(s) 104200

Loading...

  1. 1

Basic Information

Supplied Power Bus Power Number of console connection ports(Port) 1 PC side keyboard / mouse interface PS2
PC side display interface VGA(HD-15pin) Console side keyboard / mouse interface PS2 Console side display interface VGA(HD-15pin)
Representative Standard CE Dimension vertical(mm) 45 Dimension depth(mm) 75
Standard FCC Class B