1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal-Surface Mounted Type (Part Number)

CHASSIS PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,616.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Drive bay installable in locations other than chassis
● A simple drive bay for mounting a 3.5" HDD or FDD storage device, a 5.25" CD-ROM, or other devices. Mounts to horizontal surfaces.
● This product can be installed to locations other than a PC chassis.

• Appearance and specifications are subject to change without notice.

PCBC-SWDB32 has sold out. There are no substitute products available.
PCBC-SWDB51 and PCBC-SWDB53 are only available while supplies last. There are no substitute products available. 

Product Description

[Applications]·Drive bay that can be installed in a part other than the chassis [Features] · Can be installed on a horizontal surface · Installs storage such as 3.5 in HDD, FDD, 5.25 in CD-ROM drive

Specification Table

* To purchase more than the following quantities, contact the MISUMI QCT center regarding the delivery time and price.
ModelDrive bay numberWeightMaterial
PCBC-SWDB323.5" ×20.3kgSPCC
(nickel plating)
t = 1.0 mm
PCBC-SWDB515.25" ×10.5kg
PCBC-SWDB535.25" ×30.9kg
PCBC-SWDB32 has sold out. There are no substitute products available.
PCBC-SWDB51 and PCBC-SWDB53 are only available while supplies last. There are no substitute products available.
 

Overview of Specifications

Horizontal-Surface Mounted Type: related image
Part Number
PCBC-SWDB53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,616.77

CHASSIS PARTS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Mounting Part Division Mounter Drive bay number 5.25 Inch x 3

Please check the type/dimensions/specifications of the part PCBC-SWDB53 in the Horizontal-Surface Mounted Type series.