1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conversion Cable with Power Switch (Dedicated for PCBC-AREM Series) (Part Number)

POWER PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,548.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Conversion of ATX power supply to PS/2 power supply is possible
● Equipped with a power supply switch that can be used in chassis PCBC-AREM series.

• Appearance and specifications are subject to change without notice.

Product Description

[Features]·Can convert from ATX power supply to PS/2 power supply · Includes the power supply SW for use with the chassis PCBC-AREM series

Specification Table

Model
PCPS-PSW005(Dedicated for PCBC-AREM)

Overview of Specifications

Power supply switch specifications
ModelPCPS-PSW005
Contact rating250 V AC, 6 A
Contact Life-
Compatible StandardsUL, VDE, SEMKO, DEMKO, FIMKO, Nemko
Part Number
PCPS-PSW005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,548.39

POWER PARTS 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Content PCBC-AREM Only Output PCBC-AREM Only Notes Provided with a switch compatible with Portwell-made PCBC-AREM series chassis

Please check the type/dimensions/specifications of the part PCPS-PSW005 in the Conversion Cable with Power Switch (Dedicated for PCBC-AREM Series) series.