(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·High-capacity 350 W compatible with MicroATX chassis · An SFX power supply (Appendix C mounting surface compatible) · The +12 V dual output stabilizes CPU operation. ·A minimum load current of 0 A provides stable system startup.
Part Number | ATX Power Supply Connector | Connector for CPU |
PCPS-PCSF350P-24-8-R | 24 Pin | 8 Pin |
PCPS-PCSF350P-24-4-R | 24 Pin | 4 Pin |
PCPS-PCSF350P-20-4-R | 20 Pin | 4 Pin |
Manufacturer Part Number | PCSF-350P-X2S | ||||||
Input | AC | 85 - 264 V (Autoswitching) (47 - 63 Hz) | |||||
Output | +3.3V | +5V | +12 V1 | +12 V2 | -12V | +5 Vsb | |
Maximum Load Current (Continuous) | 14A | 16A | 10A | 16A | 0.5A | 2A | |
Total 90 W | Total 220 W | ||||||
Maximum Output Power (Continuous) | Total 250 W | ||||||
Maximum Load Current (Peak) | 20A | 21A | 16A | 22A | 0.8A | 3A | |
Total 120 W | Total 270 W | ||||||
Maximum Output Power (Peak) | Total 350 W | ||||||
Minimum Load Current | - | - | - | - | - | - | |
Connectors | For Main Board x 1, for Peripheral x 3, for FDD x 1, for SATA x 2, for CPU x 1 | ||||||
Standard | UL, CSA, CE | ||||||
Operating Environment | Temperature: 0 - 60°C | ||||||
Weight / External Dimensions (mm) | 1.2 kg, 125 (W) x 125 (D) x 63.5 (H) |
Part Number |
---|
PCPS-PCSF350P-20-4-R |
PCPS-PCSF350P-24-4-R |
PCPS-PCSF350P-24-8-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 9,483.87 | ATX POWERRTS | 1 Piece(s) | Available | 8 Day(s) | 10 | |
฿ 10,702.27 | ATX POWERRTS | 1 Piece(s) | Available | 8 Day(s) | 10 | |
฿ 10,721.59 | ATX POWERRTS | 1 Piece(s) | Available | 8 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?