1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ATX 370W (Part Number)

ATX POWERRTS

ATX 370W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,532.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Peak 370 W, continuous 280 W output.
● Silent operation due to temperature detecting variable speed fan.
● With fan rotation monitor signal output.

·External appearance and specifications are subject to change without notice.

Product Description

[Features]·Includes a temperature variable speed FAN manufactured by Nipron · An economy class ATX power supply · Peak 370 W, continuous 280 W output · Silent operation with a temperature-sensing variable fa · Includes fan rotation monitor signal output

Specifications

Part NumberATX Power Supply
Connector
For CPU
Connector
PCPS-PCSA370P-R20 Pin4 Pin
Sales: Misumi / Manufacturer: Nipron Co., Ltd.

More Information

Specifications
Manufacturer Part NumberPCSA-370P-X2S
InputAC90 - 264 V (Autoswitching) (47 - 63 Hz)
Output +3.3V+5V+12V-12V+5 Vsb
Maximum Load Current (Continuous)17A21A18A0.5A1.5A
Total 160 W
Total 267 W
Maximum Output Power (Continuous)Total 280.5 W
Maximum Load Current (Peak)20A25A18A0.5A2.5A
Total 190 W
Total 352 W
Maximum Output Power (Peak)Total 370.5 W
Minimum Load Current-1A---
ConnectorsFor Main Board x 1, for Peripheral x 3, for FDD x 1, for SATA x 2, for CPU x 1
StandardUL, CSA, CE
Operating EnvironmentTemperature: 0 - 50°C
Weight / External Dimensions (mm)1.7 kg, 150 (W) x 140 (D) x 86 (H)
Part Number
PCPS-PCSA370P-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,532.84

ATX POWERRTS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type ATX power supply Capacity(W) 370 Serial ATA Available
Removable cable for internal connector Not Applicable Representative Standard CE / UL / CSA Dimension vertical(mm) 86
Dimension width(mm) 150 Dimension depth(mm) 140

Please check the type/dimensions/specifications of the part PCPS-PCSA370P-R in the ATX 370W series.