1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ATX 450W (UPS Power Supply) (Part Number)

ATX 450W (UPS Power Supply)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12,781.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Also supports latest CPU.
● Stable operation of all DC output at minimum load of 0A.
● A variable temperature fan is used which blows air even in standby condition, and reduces heat stress at +5 Vsb power supply.
● Provided with a switch to forcibly change the fan operation to full rotation.

· External appearance and specifications are subject to change without notice.
· Since Windows 7 does not include a standard UPS
service, PCPS-NSPPRO2-R software (sold online only) is required.

Product Description

[Features]·UPS function available with battery/cable · A peak 450 W non-stop ATX power supply · Compatible with the latest CPUs · All DC outputs operate stably with a minimum load of 0 A. · Uses a temperature variable fan: · Blowing air even in standby mode · Reduces thermal stress with +5 Vsb power supply · Includes a switch to force the fan to operate at full speed

Specifications

Part NumberATX Power Supply
Connector
Connector
for CPU
PCPS-ENSP450-P8P24-R24 Pin8 Pin
PCPS-ENSP450-P4P24-R24 Pin4 Pin
PCPS-ENSP450-P4P20-R20 Pin4 Pin
Sales: Misumi / Manufacturer: Nipron Co., Ltd.

More Information

Specifications
Manufacturer Part NumbereNSP3-450P-S20-H1V
InputAC85 - 264 V (Autoswitching) (47 - 63 Hz)
DC24 V (Compatible with Dedicated Battery Packs)
Output +3.3V+5V+12V-12V+5 Vsb
Maximum Load Current (Continuous)20A22A22A0.5A2A
Total 160 W
Total 334 W
Maximum Output Power (Continuous)Total 350 W
Maximum Load Current (Peak)30A33A30A0.5A2.5A
Total 200 W
Total 432 W
Maximum Output Power (Peak)Total 450.5 W
Minimum Load Current-----
ConnectorsFor Main Board x 1, for Peripheral x 3, for FDD x 1, for SATA x 2, for CPU x 1
StandardUL, CSA, EN, CE
Operating EnvironmentTemperature: 0 - 60°C
Weight / External Dimensions (mm)1.8 kg, 150 (W) x 140 (D) x 86 (H)

Applicable Battery Pack
PCPS-BS11AK
PCPS-RBS-02AK

Communication Cable for Power Supply
PCPS-WH2601-02-R

Control Software
PCPS-NSPPRO2-R
Part Number
PCPS-ENSP450-P4P20-R
PCPS-ENSP450-P4P24-R
PCPS-ENSP450-P8P24-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 15,033.21

ATX POWERRTS 1 Piece(s) Available 8 Day(s) 10

฿ 12,781.12

ATX POWERRTS 1 Piece(s) Available 8 Day(s) 10

฿ 15,052.53

ATX POWERRTS 1 Piece(s) Available 8 Day(s) 10

Loading...

  1. 1