1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI Series (Upper/Lower Division) (Part Number)

TERMINAL BLOCK

MWI Series (Upper/Lower Division)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • Connection in Boards
  • Space-saving
  • Sensor
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 1,470.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● 80 mm width space-saving design is achieved by separately wiring the upper and lower levels
● Same numbers are adopted for the connector number and terminal block name plate
● MIL Socket connector equipped with 40 or 34 cores
● Supports both DIN rail mounting and screw mounting

· Check the specifications of the connector array of each device on equipment side before ordering.

Product Description

[Specifications]·A terminal block with MIL socket connectors wired separately in the upper and lower stages

Specification Table

ModelNumber of Poles
MWI-MIL34-HWTB3434
MWI-MIL40-HWTB4040

Overview of Specifications

Connection Information
ModelNumber of PolesMounting connector (male)Recommended harnessWeight of Connector Terminal Block (g)
MWI-MIL34-HWTB343434-Core MIL Socket ConnectorHIFS SeriesApproximately 170
MWI-MIL40-HWTB404040-Core MIL Socket ConnectorApproximately 180
Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Withstand Voltage500 V AC for 1 min.
Vibration-ResistantDouble amplitude 1.5 mm / 1 hour (10 to 55 Hz/min)
Impact-Resistant10 G Equivalent
Insulation Resistance100 MΩ or more (500 V DC megger)
Ambient Temperature (Operation)−20 to +80°C
Ambient Temperature (Storage)−20 to +80°C
Relative Temperature45 to 85%
Pitch Between Terminals7 mm
Terminal Block ScrewM3
Tightening Torque0.6 to 0.9 N·m
Conforming Wire1.25 mm2 Max
(2 mm2 Max: When specified crimp terminal is used)
ULE114903
Material
Terminal BlockUL94V-1 (Polycarbonate)
Terminal screwIron, nickel plating
Terminal boardBrass, tin plating
CaseUL94V-0 (Polycarbonate)
Part Number
MWI-MIL40-HWTB40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,470.97

TERMINAL BLOCK 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Connector MIL connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment PLC
Representative Standard UL Dimension vertical(mm) 86 Dimension width(mm) 80
Dimension depth(mm) 42.5 Supported crimp terminal Y Terminal Number of terminal block electrodes(Pole) 40
Connector Polarity (Mounted Connector) Female Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-MIL40-HWTB40 in the MWI Series (Upper/Lower Division) series.