(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An arm that moves freely vertically or horizontally using a gas spring. Load resistance up to 7 kg
Model | Mounting Method | Parts List | Weight | Load Resistance | |
Main Body | Mounting Parts | ||||
DPAM-BLS2-CB | Desk clamp (large) | DPAM-BL2 | DPAM-BL2-LCP | 7.0 kg | 9 kg |
DPAM-BLS2-CS | Desk clamp (small) | DPAM-BL2-SCP | 4.9 kg | ||
DPAM-BLS2-W | Wall fixed (back) | DPAM-BL2-VCP | 3.6 kg | ||
DPAM-BLS2-K | Wall fixed (front) | DPAM-BL2-K | 4.5 kg | ||
DPAM-BLS2-PB | Flat fixed (big) | DPAM-BL2-PB | 6.1 kg | ||
DPAM-BLS2-PS | Flat fixed (small) | DPAM-BL2-PS | 4.1 kg | ||
DPAM-BLS2-P | Strut fixing (without strut) ø25.4 to 52.8 | DPAM-BL2-PC | 4.5 kg | ||
DPAM-BLS2-WP300 | Strut fixing (Wall surface fixing 300 mm) | DPAM-BL2-WP300 | 5.1 kg | ||
DPAM-BLS2-VP300 | Strut fixing (Plane surface fixing 300 mm) | DPAM-BL2-VP300 | 5.1 kg |
Part Number |
---|
DPAM-BLS2-CB |
DPAM-BLS2-K |
DPAM-BLS2-P |
DPAM-BLS2-PB |
DPAM-BLS2-PS |
DPAM-BLS2-VP300 |
DPAM-BLS2-W |
DPAM-BLS2-WP300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mountable arm (unit) | Mounting supported |
---|---|---|---|---|---|---|---|
฿ 24,474.11 | STANDARD ARM | 1 Piece(s) | Available | 8 Day(s) | - | - | |
฿ 22,771.22 | STANDARD ARM | 1 Piece(s) | Available | 8 Day(s) | Wall fixed | Wall Mounted (Front) | |
฿ 26,000.85 | STANDARD ARM | 1 Piece(s) | Available | 8 Day(s) | - | Support Mounted (without Support) Ø 25.4 – 52.8 | |
฿ 24,180.51 | STANDARD ARM | 1 Piece(s) | Available | 8 Day(s) | Flat fixed | Plane Mounted (Large) | |
฿ 22,242.73 | STANDARD ARM | 1 Piece(s) | Available | 8 Day(s) | Flat fixed | Plane Mounted (Small) | |
฿ 24,738.91 | STANDARD ARM | 1 Piece(s) | Available | 22 Day(s) | - | Support Mounted (Plane Mounted 300 mm) | |
฿ 20,128.79 | STANDARD ARM | 1 Piece(s) | Available | 8 Day(s) | Wall fixed | Wall Mounted (Back) | |
฿ 27,186.23 | STANDARD ARM | 1 Piece(s) | Available | 10 Day(s) | - | Support Mounted (Wall Mounted 300 mm) |
Loading...
Mounting method (monitor) | VESA75/VESA100 | Load Resistance(Kg) | 9 | Arm mobility direction | Flexible |
---|---|---|---|---|---|
Swinging / rotating | Present | Color | White | Neck Swing Direction | 2 Directions |
How can we improve?
How can we improve?