Motor Driven Roller Diameter 76 mm

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Integrated 48 V brushless motor, gearbox and electronic control system.
    • Five reduction ratios help match conveyor speed and torque needs.
    • Maximum noise is less than 60 dB for quieter roller operation.
    [Use]
    • Mainly used for pallet conveyors, with drive load reference up to 1500 kg.

    Product Overview
    MISUMI economy electric roller is a new generation of electric roller with an integrated design that includes a DC brushless motor, gearbox, and electronic control system.
    Feature 1: High efficiency and energy saving. The overall design uses a high-quality 48 V brushless motor combined with a high-quality gearbox, offering five gear reduction ratios for flexible selection to achieve higher efficiency and torque.
    Feature 2: Flexible application. The controller comes with a built-in speed adjustment function and can be used together with pallet rollers, making customers' current pallet lines more flexible.
    Feature 3: Low noise, can achieve less than 60 dB, which is lower than the industry standard.
    Feature 4: Easy installation. The appearance is almost identical to free rollers, making installation more convenient.
    Dimensional Drawing
    ■ 60 mm Roller Diameter Dimension Drawing
    Z2 (Galvanized carbon steel, straight-through type)
     
     
     
    L3 (Black oxidized carbon steel, 10A13T double sprocket type)
     
     
     
     
    Specification Table
    Place your order after selecting the model and parameters according to selection steps to .
    Type Rated Voltage-Roller Diameter-Effective Roller Length-Reduction Ratio-Power Drive Configuration-Roller Surface
    Characteristics
    -Driver Type-Cable End Mounting Method-Non-Cable End Mounting Method
    EA-MORR 48-76-800-X2-C6-A0-L3-T3-K5
     
    ■ Specification Table
     TypeDC Rated Voltage
    (V)
    Roller Diameter
    (mm)
    Effective Roller Length RL (specify in 1 mm units)Reduction RatioPower Drive ConfigurationRoller Surface
    Characteristics
    Driver TypeCable End Mounting MethodNon-Cable End Mounting Method
    EA-MORR
    (Gearbox material: Fe-based powder metallurgy IP54)
    4876400 to 1600X1 (Reduction ratio 18)C5
    (180W magnetic encoder)
    C6
    (255W magnetic encoder)
    A0
    (Carbon steel, galvanized)

    F0
    (Equivalent to SUS201)
    Z2
    (Galvanized carbon steel, straight-through type)

    Z3
    (Black oxidized carbon steel, straight-through type)

    L3
    (Black oxidized carbon steel, 10A13T double sprocket)
    T3
    (Black oxidized carbon steel, double D-shape)
    K5
    (Stainless steel, M12 internal thread)

    * K6
    (Stainless steel, double D-shape)
    X2 (Reduction ratio 24)
    X3 (Reduction ratio 48)
    X4 (Reduction ratio 72)
    X5 (Reduction ratio 96)
    X4 (Reduction ratio 72)C7
    (450W magnetic encoder)
    X5 (Reduction ratio 96)
    Non-cable end mounting type K6 is only applicable to drive configurations Z2 and Z3.
    The selection of the transmission ratio mainly depends on the working load. Please refer to the drive load in the table below for reference.
     
    ■ Performance parameter table
     Power Drive Configuration DC RatedVoltage (V)Reduction RatioSpeed RatioRated Output Speed (rpm/min)Rated Output Linear Speed (m/min)Rated Output Torque (N⋅m)Starting Torque (N⋅m)Drive load * (μ=0.05) KG
    C5
    (180W magnetic encoder)
    48X11830071.405.6014.00250
    X22422554.007.4018.50350
    X348112.527.0014.8037.00700
    X4727518.0022.3055.75950
    X59656.313.8029.6674.151200
    C6
    (255W magnetic encoder)
    X11830071.408.5021.20350
    X22422554.0011.3028.00500
    X348112.527.0022.7056.701000
    X4727518.0034.0085.001500
    X59656.313.2045.30113.202000
    C7
    (450W magnetic encoder)
    X47269.416.8064.80162.002000
    X59652.112.6086.40216.002000
    The drive load is a reference value; the specific value needs to be calculated based on the actual application.
    A corresponding driver must be selected for power drive.
     
    ■ Basic Parameters
    DC Rated Voltage
    (V)
    Rated Current
    (A)
    Starting Current
    (A)
    Rated Power
    (W)
    Maximum NoiseOperating Ambient TemperatureCable LengthConduit Size
    4851018060 dB
    (1m)
    -40℃ to 65℃Magnetic encoder Roller cable length: 1 m
    (with 3-phase power supply terminals + RJ45 communication connector)
    Diameter: 76 mm
    Wall thickness: 3 mm
    715255
    1225450
     
    ■ Compatible drive control card
    * When selecting a compatible drive control card for the motorized roller, please ensure that the voltage and power drive configuration are consistent.
    Motorized Roller ParametersCompatible Drive Control Card Model
    Type Power drive configuration
    EA-MORR
    (Gearbox material: Fe-based powder metallurgy IP54)
    C5 (Magnetic encoder 180W)EA-MRD48-C5-N1-□□
    C6 (Magnetic encoder 255W)EA-MRD48-C6-N1-□□
    C7 (Magnetic encoder 450W)EA-MRD48-C7-N1-□□
    The drive control card is not included as standard and must be purchased separately. To place an order, please click here
     
    Alterations
    AlterationsMotorized Roller Extension Cable
    CodeCL
    Spec.Magnetic encoder (three-phase cable + RJ45 communication male and female connectors)
    Extension cables are only available in 2-meter lengths.
    A number added after the code indicates the length.  The maximum supported length is 4 meters.  
    For example: CL4 refers to a 4-meter (2 m + 2 m) magnetic encoder extension cable.
     
    AlterationsMotorized Roller Accessory Shoulder Sleeve
    CodeSSDepending on the roller surface length, 1 to 5 additional shoulder sleeves can be added.
    Specification method (example): SS3-LA100-LB300-LC500
    In the left diagram, the margin dimensions LA, LB, LC, LD, and LE
    represent the distance between each collar and the end cap at the cable outlet.
    The specified unit is 1 mm.
    If there is only 1 shoulder sleeve: only define LA
    If there are 2 shoulder sleeves: only define LA and LB
    If there are 3 shoulder sleeves: only define LA, LB, and LC
    If there are 4 shoulder sleeves: only define LA, LB, LC, and LD
    If there are 5 shoulder sleeves: define LA, LB, LC, LD, and LE
    Spec.POK (Black polyoxymethylene)
    D96*W160
    A number after the code indicates the quantity of shoulder sleeves.
    Example of Use
    Application Areas
    Equipped with a 48 V brushless motor and a high-performance gearbox, it offers higher efficiency and torque. Mainly used for pallet conveyors, it can drive loads of up to 1500 kg, making the design and installation of pallet conveyor drives easier. Efficient use of space provides customers with a perfect drive solution.
    Related Products
    Economical Electric Drum Motor Drive Control Card Specifications
     
    Economical Electric Drum Motor Drive Control Card Specifications
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat