Free Roller Diameter 76 mm

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Non-powered free roller rotates by conveyor belts or chains to support conveyed products.
    • Roller material options include galvanized carbon steel and SUS304 for matching the usage environment.
    • Compact, lightweight design supports installation on frames and conveyor lines.
    [Use]
    • Used with motorized rollers or belt conveyors for material support in conveying operations.

    Product Overview
    MISUMI economy free rollers do not have their own power source and mainly rely on conveyor belts or chains to rotate, serving to support the conveyor belt and guide product transport. They are an indispensable component of conveyor and drive systems.

    Feature 1: Flexible installation, compact and lightweight; suitable for both frames and conveyor lines. Small size, light weight, and low installation space requirements.
    Feature 2: Multiple material options for a wide range of applications; available in galvanized carbon steel or stainless steel cylinder materials. You can choose different combinations based on the characteristics of the usage environment.
    Feature 3: Simple structure and easy maintenance; mainly composed of the drum body, bearing housing, bearings, and main shaft, resulting in an extremely low failure rate and very convenient daily maintenance and replacement.
    Dimensional Drawing
    ■Roller Diameter 76 mm Dimensional Drawing

    P3 (Metal end cap)
     
    B1 B2   (Sprocket type)
     
     
    Material Specifications
    ■ Material Table
    TypeRoller MaterialSurface TreatmentHardnessCoefficient of Friction μ
    EA-FRJCarbon steelChromate gloss treatment-0.05
    EA-FRNSUS304--0.05
     
    Specification Table
    Place your order after selecting the model and parameters according to selection steps to .
    Type Roller Diameter-Shaft-Effective Roller Length RL-Driver Head Type-Mounting Method
    EA-FRJ 76-J1-400-P3-T4
     
    ■ Specification Table
    TypeRoller Diameter
    (mm)
    ShaftEffective Roller Length RL
    (specify in 1 mm units)
    Driver Head TypeMounting Method
    EA-FRJ*
    (Chromate gloss treatment)

    EA-FRN
    (SUS304)
    76
    (Tube wall thickness 3 mm)
    J1
    (Galvanized carbon steel shaft)

    C1
    (SUS304 shaft)
    400~1500P3
    (Metal end cap)

    B1
    (Steel double sprocket 10A13T)

    B2
    (Steel double sprocket 10B15T)
    T4
    (Diameter 20 mm, M12 internal thread)
    *If the roller surface material is selected as EA-FRJ galvanized carbon steel, there is no C1 stainless steel shaft option.
     
    Alterations
    ■Alterations
    AlterationsMotorized Roller Accessory Shoulder SleeveAdditional Processing Logic
    CodeSSDepending on the roller surface length, 1 to 5 additional shoulder sleeves can be added.
    Specification method (example): SS3-A100-B300-C500
    The dimensions A, B, C, D, and E in the left diagram represent the distance from each collar to the drive end reference point, specified in units of 1 mm.
    If there is only 1 shoulder sleeve: only define A
    If there are 2 shoulder sleeves: only define A and B
    If there are 3 shoulder sleeves: only define A, B, and C
    If there are 4 shoulder sleeves: only define A, B, C, and D.
    If there are 5 shoulder sleeves: define A, B, C, D, and E.
    Spec.MaterialPOK (Black polyoxymethylene)
    DimensionD96*W160
    Drawing
    NoteA numeric suffix at the end of the code indicates the number of shoulder sleeves.
    AlterationsMotorized Roller Accessory FlangeAdditional Processing Logic
    CodeFLThe FL flange option is supplied as a pair and arranged symmetrically.
    Specification example: FL500 (flange spacing G = 500 mm).
    G can be specified in increments of 1 mm.
    Spec.DimensionD135*W12
    Drawing
    NoteThe flange material is the same as the roller surface material.
     
    Load Capacity

    * All data are for uniformly distributed static loads
     
    Installation instructions
    Internal thread:
    1. This is the most commonly used installation method for powered conveyors such as sprocket rollers,
    The roller and the frame are connected into a single unit by bolts at both ends.
    2. Installing and removing the roller takes relatively more time.
    3. The mounting holes on the frame should not be too large to minimize the height difference of the roller after installation (the gap is generally set to 0.5 mm,
    For example, for M12, it is recommended that the frame hole diameter be ⌀12.5 mm.
    Example of Use
    Application Areas
    Free rollers are widely used in fields such as warehousing and distribution, food packaging, automotive parts manufacturing, airport equipment, logistics sorting, and new energy. When paired with motorized rollers or belt conveyors, they provide material support and ensure smooth conveying operations.

    Related Products
    D76
    Economy Motor Driven Roller Diameter 76 mmEconomy Motor Driven Roller Diameter 76 mmEconomy Motor Driven Roller Diameter 76 mm
    EA-MORR-48-76-800-X2-C6-A0-Z3-T3-K5EA-MORR-48-76-800-X4-C7-B0-L3-T3-K6EA-MORR-48-76-800-X3-C7-B0-L4-T3-K5
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat