Free Roller Diameter 60 mm

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Non-powered free roller supports conveyor belts and guides product transport.
    • Roller choices include carbon steel, SUS304, PVC covering or PU sleeve to match the usage environment.
    [Use]
    • For frames, conveyor lines, motorized rollers and belt conveyors.

    Product Overview
    MISUMI economy free rollers do not have their own power source and mainly rely on conveyor belts or chains to rotate, serving to support the conveyor belt and guide product transport. They are an indispensable component of conveyor and drive systems.

    Feature 1: Flexible installation, compact and lightweight; suitable for both frames and conveyor lines. Small size, light weight, and low installation space requirements.
    Feature 2: Various materials for a wide range of applications; available with carbon steel or stainless steel rollers, and can be coated with PU or PVC on the surface. You can choose different combinations based on the characteristics of the usage environment.
    Feature 3: Simple structure and easy maintenance; mainly composed of the drum body, bearing housing, bearings, and main shaft, resulting in an extremely low failure rate and very convenient daily maintenance and replacement.
    Dimensional Drawing
    ■Roller Diameter 60 mm Dimensional Drawing

    P2 (Metal multi-rib belt head)
     
    P3   (Metal end cap)
     
    A1  A2  (Sprocket type)
    When the roller surface is covered with PVC, the roller diameter is 64 mm; when covered with PU, the roller diameter is 65 mm.
     
    Material Specifications
    ■ Material Table
    TypeRoller MaterialSurface TreatmentHardnessCoefficient of Friction μ
    EA-FRJCarbon steelChromate gloss treatment-0.05
    EA-FRJPCovered with 2 mm PVC (gray)Shore A63±50.4 to 0.6
    EA-FRJU2.5 mm PU sleeve (black anti-slip texture)Shore A75±50.3 to 0.5
    EA-FRNSUS304--0.05
    EA-FRNPCovered with 2 mm PVC (gray)Shore A63±50.4 to 0.6
    EA-FRNU2.5 mm PU sleeve (black anti-slip texture)Shore A75±50.3 to 0.5
     
    Specification Table
    Place your order after selecting the model and parameters according to selection steps to .
    Type Roller Diameter-Shaft-Effective Roller Length RL-Drive Head Type-Mounting Method
    EA-FRJ 60-J1-350-P2-T3
     
    ■ Specification Table
    TypeRoller Diameter
    (mm)
    ShaftEffective Roller Length RL
    (specify in 1 mm units)
    Drive Head TypeMounting Method
    EA-FRJ*
    (Galvanized carbon steel)

    EA-FRJP*
    (Galvanized carbon steel with 2mm PVC coating)

    EA-FRJU*
    (Galvanized carbon steel with 2.5mm PU coating)

    EA-FRN
    (SUS304)

    EA-FRNP
    (SUS304 with 2mm PVC coating)

    EA-FRNU
    (SUS304 with 2.5mm PU coating)
    60
    (Tube wall thickness 2 mm)
    J1
    (Galvanized carbon steel shaft)


    C1
    (SUS304 shaft)
    350~1600P2
    (Metal multi-rib belt head)

    P3
    (Metal end cap)

    A1
    (Steel double sprocket 08B11T)

    A2
    (Steel double sprocket 08B14T)
    T3
    (Diameter 15 mm, M10 internal thread)
     
    *When the roller surface material is selected as EA-FRJ, EA-FRJP, or EA-FRJU galvanized carbon steel, there is no C1 stainless steel shaft option.
     
    Alterations
    AlterationsMotorized Roller Accessory Shoulder Sleeve
    CodeSSDepending on the roller surface length, 1 to 5 additional shoulder sleeves can be added.
    Specification method (example): SS3-A100-B300-C500
    The dimensions A, B, C, D, and E in the left diagram represent the distance
    from each collar to the drive end reference point, specified in units of 1 mm.
    If there are 2 collars: only define A and B
    If there are 3 collars: only define A, B, and C
    If there are 4 shoulder sleeves: only define A, B, C, and D.
    If there are 5 shoulder sleeves: define A, B, C, D, and E.
    Spec.POK (Black polyoxymethylene)
    D80*W100
    A number after the code indicates the quantity of shoulder sleeves.
     
    Load Capacity

    * All data are for uniformly distributed static loads
     
    Installation Instructions
    Internal thread:
    1. This is the most commonly used installation method for powered conveyors such as sprocket rollers,
    The roller and the frame are connected into a single unit by bolts at both ends.
    2. Installing and removing the roller takes relatively more time.
    3. The mounting holes on the frame should not be too large to minimize the height difference of the roller after installation (the gap is generally set to 0.5 mm,
    For example, for M10, it is recommended that the frame hole diameter be ⌀10.5 mm);
    Example of Use
    Application Areas
    Free rollers are widely used in fields such as warehousing and distribution, food packaging, automotive parts manufacturing, airport equipment, logistics sorting, and new energy. When paired with motorized rollers or belt conveyors, they provide material support and ensure smooth conveying operations.

    Related Products
    D60
    Economy Motor Driven Roller Diameter 60mmEconomy Motor Driven Roller Diameter 60mmEconomy Motor Driven Roller Diameter 60mmEconomy Motor Driven Roller Diameter 60mm
    EA-MORR-24-60-500-S3-C1-A0-Z1-T3-K3EA-MORR-48-60-500-S5-C3-A0-P2-T2-K4EA-MORR-48-60-500-S9-D4-A0-L3-T3-K4EA-MORR-48-60-500-S8-D3-B0-L4-T3-K4
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat