Straight Top Chains Plate 820

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Modular straight plastic conveyor chain plate with 38.1 mm pitch.
    • PM (POM) body, BR (brown) color and stainless steel pin support material matching.
    • Width W tolerance is +/-3mm for fit confirmation.
    [Use]
    • For straight section conveying in beverage, bottling, food packaging, carton conveying and logistics sorting lines.

    Product Overview
    The 820 straight conveyor chain plate is a modular straight plastic conveyor chain plate with a pitch of 38.1 mm. It is specially designed for straight conveying, medium to heavy loads, and smooth operation conditions. Featuring an integrated injection-molded structure, it has a flat surface, tight joints, and stable transmission. Widely used for straight section conveying in industries such as beverages, bottling lines, food packaging, carton conveying, and logistics sorting, it is a commonly used economical and highly reliable straight conveying component in industrial automation conveyor lines.
    Dimensional Drawing
    26.2 W
    Pitch=38.1 7.2 14.2
    4 41.5
                 Width W tolerance is +/-3mm 
    Material Specifications
    Main MaterialMain ColorRecommended Continuous Operating Temperature RangePin Material820 Type Sprocket
    PM ( Polyacetal POM)BR ( brown)-40℃–100℃Stainless steelClick here
    Specification Table
    Type    -     Product Categorization    -     Material + Color    -     Width    -     Length
    EA-ST820-PMWH-K250-L2000
      
    TypeLength LWidth W
    (mm)
    Load Capacity
    (N/m
    )
    Weight
    (g/M)
    TypeProductCategorizationMaterialColorNominal Width KSpecified Unit: 1000 mm
    EAST: Chain Plate820 (820 straight type)PM (POM)BR (brown)2501000 to 9900063.51230690
    32582.6890
    35088.9910
    400101.6930
    450114.31,060
    600152.41,300
    750190.51,510
    Note 1: The actual product length (number of pieces) is an integer multiple of the pitch. Any remainder is rounded.
    Example 1: For an order length of 2000 mm and a pitch of 38.1 mm, the actual number of pieces is 2000/38.1 ≈ 53 pieces, and the actual length is 2019.3 mm.
    Example 2: For an order length of 5000 mm and a pitch of 38.1 mm, the actual number of pieces is 5000/38.1 ≈ 131 pieces, and the actual length is 4991.1 mm.
    Note 2: Please check the link for compatible sprocket models. <Click here>
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat