Plastic Sprocket for Top Chains 820

Brand :
MISUMI
Caution
Product Description
[Features]
• Engineered plastic sprocket for 820 straight chain plate systems with 38.1 mm pitch.
• Polyoxymethylene (POM), black, injection molded construction helps match material and process requirements.
[Use]
• For conveyor drive, tensioning and guiding positions.
Product Overview
The 820 Sprocket is a cost-effective engineered plastic drive component designed for the 820 straight chain plate system with a 38.1 mm pitch. Its precision-molded one-piece construction ensures accurate chain engagement, stable transmission, and excellent wear resistance for long-term operational reliability.
Suitable for drive, tensioning, and conveyor guiding applications, it is widely used in beverage, food packaging, carton transport, and logistics sorting systems, delivering practical value and dependable performance for modern straight conveyor automation lines.
![]() | ![]() |
| Drive Sprocket | Idler Sprocket |
Dimensional Drawing
| Drive Sprocket | Idler Sprocket |
d D 16 53 | d D 45 57 |
| Number of teeth shown: 25 |
Material Specifications
Material: Polyoxymethylene (POM)
Color: Black
Processing method: Injection molding
Specification Table
![]() | Type | - | Application + Processing Method | - | Categorization | - | Distinction | - | Number of Teeth | - | Hole Shape + Diameter | |
| EA | - | TC MD | - | 820ZSF | - | DR | - | 19T | - | R25 | ||
Keyway dimensions for the driving sprocket: for inner diameter = 25, keyway size is 8*4; for inner diameter = 30, keyway size is 10*6.
* Shaft bore diameter tolerance:±0.05 mm



Type
Application +
Processing Method
Categorization
Distinction
Number of Teeth
Hole Shape + Diameter