Flush Grid Modular Belt, Food-Grade 2400 Pitch 25.4

Caution
Product Description
[Features]
• 25.4 mm pitch flush grid modular belt with a thin profile and 42% open area.
• POM and PP material options support different temperature and load ranges.
[Use]
• Suitable for baking, snack processing and lightweight food conveying applications.
The 2400 Flush Grid Belt is a cost-effective modular conveyor solution with a 25.4 mm pitch, designed with a thin profile, medium open area, and stable turning performance.
Its 42% open area ensures efficient drainage, ventilation, and cooling, making it ideal for baking, snack processing, and other lightweight food conveying applications.
Delivering smooth operation, hygienic performance, and reliable product handling, it provides practical value for modern food automation systems.

W 18.5 | 13 6.5 Pitch=25.4 |
| The dimensional drawing is for reference only. For the W dimension assembly method, see the specification table. Width W tolerance is +/-3. |
Type | Main Material | Food Grade or not | Open Area Ratio | Recommended Continuous Operating Temperature Range | Maximum Working Load N/M | Minimum Back Bending Radius | Pin Material | Type 2400 Sprocket |
|---|---|---|---|---|---|---|---|---|
| EA-MB2400FL | PM (Polyoxymethylene POM) | Complies with FDA food grade※ | 42% | -40℃–100℃ | 17,300 | R65 | Polypropylene PP | Click here |
| PP (Polypropylene PP) | 0℃–90℃ | 11,200 | ||||||
| *FDA food contact material test: Complies with 21 CFR 177.2470 standard | ||||||||
![]() | Type | - | Product | Category | - | Material + Color | - | Pin Material | - | Width | - | Length | |
| EA | - | MB | 2400FL | - | PMWH | - | PP | - | W250 | - | L2000 | ||
Length L | Width Splicing Method | Weight (g/M) | ||||||||
Type | Product | Category | Material | Color | Pin Material | Width W | Specified Unit: 1000 mm | POM | PP | |
| EA | MB : Modular Belt | 2400FL | PM (POM) PP (PP) | BL (blue) WH (white) | PP | 250 | 1000 to 99000 | 120+130 | 2,110 | 1,368 |
| 300 | 120+180 | 2,532 | 1,641 | |||||||
| 350 | 120+50+180 | 2,954 | 1,915 | |||||||
| 400 | 120+100+180 | 3,376 | 2,188 | |||||||
| 450 | 120+150+180 | 3,798 | 2,462 | |||||||
| Note 1: The actual product length (number of pieces) is an integer multiple of the pitch. Any remainder is rounded. Example 1: For an order length of 2000 mm and a pitch of 25.4 mm, the actual number of pieces is 2000/25.4≈79 pieces, and the actual length is 2006.6 mm. Example 2: For an order length of 3000 mm and a pitch of 25.4 mm, the actual number of pieces is 3000/25.4≈118 pieces, and the actual length is 2997.2 mm. Note 2: The W width is formed by joining multiple pieces together. For example, W350 is assembled from three pieces: 120 mm+50 mm+180 mm. Note 3: Please check the link for compatible sprocket models. <Click here> | ||||||||||
Type
Main Material
Pin Material
Width
Length