Plastic Sprocket for Modular Belt 2400

Caution
Product Description
[Features]
• Engineering plastic injection-molded sprocket for 2400 series modular belts with 25.4 mm pitch.
• Polyoxymethylene (POM), white, food-grade polymer material supports hygienic conveyor design.
[Use]
• Used at driving, reversing and tensioning positions in modular belt conveyors.
Its precision-machined one-piece construction ensures accurate belt engagement, stable transmission, and excellent wear resistance for long-term operational reliability.
Suitable for drive, idle, and conveyor guiding applications, it is widely used in beverage, food packaging, carton transport, and logistics sorting systems, delivering reliable and efficient performance for modern straight conveyor automation lines.

Machined
![]() | ![]() | ![]() |
d D | 14 25 |
| The illustrated product has 20 teeth |
![]() | ![]() |
Material: Polyoxymethylene (POM) / MC Nylon
Color: White / Light yellow
Processing method: Injection molding / Machined
![]() | Type | - | Application + Processing Method | - | Category | - | Number of Teeth | - | Hole Shape + Diameter | |
| EA | - | MBMD | - | 2400 | - | 16T | - | S40 | ||
| EA | MB :Sprocket for Modular Belt | 2400 | 40 | / | 129.5 | 400 | POM | White |
| / | 163 | |||||||
| 25 | / | 74 | 300 | MC nylon | Light yellow | |||
| 30 | / | |||||||
| 25 | 8*4 | |||||||
| 30 | 8*4 | |||||||
| 38.1 | / | 100 | 450 | |||||
| 40 | / | |||||||
| 25 | 8*4 | |||||||
| 30 | 8*4 | |||||||
| 35 | 10*6 | |||||||
| 40 | 12*8 | |||||||
| 38.1 | / | 130 | 600 | |||||
| 40 | / | |||||||
| 25 | 8*4 | |||||||
| 30 | 8*4 | |||||||
| 35 | 10*6 | |||||||
| 40 | 12*8 | |||||||
| 38.1 | / | 163 | 700 | |||||
| 40 | / | |||||||
| 25 | 8*4 | |||||||
| 30 | 8*4 | |||||||
| 35 | 10*6 | |||||||
| 40 | 12*8 |
1. Sprocket Alignment
Sprockets must be precisely aligned for correct operation.
・Alignment Reference: Align sprockets at the same position along the shaft.
・Odd-Toothed Sprockets: Ensure the positioning holes align perfectly on both sides of the shaft.
・Square Shafts (Specific Teeth): When installing sprockets where the number of teeth divided by 4 is an odd number, ensure the keyways align on the same side of the shaft.
2. Sprocket Positioning on Shafts
Follow this rule to allow for belt expansion while preventing lateral drift.
・Single Lock Point: Lock only one sprocket in place on both the drive and idle shafts to maintain correct lateral tracking.
・Locked Sprocket:
- Position the locked sprocket at the same relative location on each shaft.
- Unlocked (free) sprockets must slide freely along the shaft to accommodate belt expansion and contraction from temperature or load changes.
- Two-Sprocket Setup: If there are only two sprockets per shaft, lock only the sprocket on the drive side (top side in the diagram).
- For information regarding center sprocket offset and maximum sprocket spacing, please refer to the diagram below.






Type
Application +
Processing Method
Category
Number of Teeth
Hole Shape + Diameter