Flush Grid Modular Belt, Food-Grade 2520 Pitch 25.4

Caution
Product Description
[Features]
• Modular plastic conveyor belt with 25.4 mm pitch and flush open-grid structure.
• 36% open area supports drainage, ventilation and cooling during conveying.
• POM and PP material options help match load and temperature conditions.
[Use]
• For food baking, produce washing, bottling, cooling, drying, pharmaceutical and small electronic parts conveying.
The 2520 Flush Grid Conveyor Belt is a cost-effective modular plastic conveyor solution with a 25.4 mm pitch and a flush open-grid structure that ensures efficient drainage, ventilation, and cooling performance.
Designed for smooth conveying and reliable lightweight operation, it provides hygienic performance, easy cleaning, and stable product handling.
Ideal for food baking, produce washing, bottling, cooling and drying lines, pharmaceutical processing, and small electronic parts conveying, it delivers practical value as a versatile general-purpose conveyor belt for modern industrial automation systems.
![]() | ![]() |
| Blue | White |
16.6 | 5 10 Pitch=25.4 |
| The dimensional drawing is for reference only. For W dimension assembly method, see the specification table. Width W tolerance is +/-3mm. |
Type | Main Material | Food Grade or not | Open Area Ratio | Recommended Continuous Operating Temperature Range | Maximum Working Load N/M | Minimum Back Bending Radius | Pin Material | Type 2520 Sprocket |
|---|---|---|---|---|---|---|---|---|
| EA-MB2520FL | PM (Polyoxymethylene POM) | Complies with FDA food grade※ | 36% | -40℃–100℃ | 17,500 | R55 | Polypropylene PP | Click here |
| PP (Polypropylene PP) | 0℃–90℃ | 15,000 | ||||||
| *FDA food contact material test: Complies with 21 CFR 177.2470 standard | ||||||||
![]() | Type | - | Product | Category | - | Material + Color | - | Pin Material | - | Width | - | Length | |
| EA | - | MB | 2520FL | - | PMWH | - | PP | - | W450 | - | L2000 | ||
Length L | Width Splicing Method | Weight (g/M) | ||||||||
Type | Product | Category | Material | Color | Pin Material | Width W | Specified Uinit: 1000 mm | POM | PP | |
| EA | MB : Modular Belt | 2520FL | PM (POM) PP (PP) | BL (blue) WH (white) | PP | 450 | 1000 to 99000 | 100*3+50*3 | 3,150 | 2,070 |
| 500 | 400*4+50*2 | 3,500 | 2,300 | |||||||
| 550 | 100*4+50*3 | 3,850 | 2,530 | |||||||
| 600 | 100*5+50*2 | 4,200 | 2,760 | |||||||
| 650 | 100*5+50*3 | 4,550 | 2,990 | |||||||
| Note 1: The actual product length (number of pieces) is an integer multiple of the pitch; any remainder is rounded. Example 1: For an order length of 2000 mm and a pitch of 25.4 mm, the actual number of pieces is 2000/25.4 ≈ 79 pieces, and the actual length is 2006.6 mm. Example 2: For an order length of 3000 mm and a pitch of 25.4 mm, the actual number of pieces is 3000/25.4 ≈ 118 pieces, and the actual length is 2997.2 mm. Note 2: The W width is formed by joining multiple pieces together. For example, W450 is assembled from three 100 mm pieces and three 50 mm pieces. Note 3: Please check the link for compatible sprocket models. <Click here> | ||||||||||


Type
Main Material
Pin Material
Width
Length