Plastic Sprocket for Modular Belt 2520

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • POM plastic sprocket for 25.4 mm pitch modular belts.
    • Injection molded tooth profile matches belt hinges for drive alignment.
    [Use]
    • For conveyor drive, direction change and tensioning mechanisms.

    Product Overview
    The 2520 sprocket is a standard drive wheel specifically designed to match the 2520 modular belt with a 25.4 mm pitch. It is made from food-grade engineering plastic using integrated injection molding, with tooth profiles precisely matched to the belt hinges. It is mainly used for conveyor drive, direction change, and tensioning mechanisms. The product combines lightweight construction, high meshing accuracy, and hygienic cleanliness, and is widely used in smooth conveying lines in industries such as food, baking, beverages, pharmaceuticals, electronics, and small package handling.
    Dimensional Drawing
     d   D
    20 13.6 6.3 30
    The illustrated sprocket has 12 teeth 
    Material Specifications

    Material: Polyoxymethylene (POM)
    Color: White
    Processing method: Injection molding

    Specification Table
    Type    -    Application + Processing Method    -     Category    -     Number of Teeth    -     Hole Shape + Diameter
    EA-MBMD-2520-12T-S40
     
    Part NumberD
    (mm)
    Weight
    (g)
    TypeApplicationProcessing MethodCategory Number of TeethHole ShapeHole Diameter d (mm)
    EAMB: Sprocket for mesh beltMD: Injection molding252012T (12 teeth)S (square hole)4099300
    15T (15 teeth)124400
    * Shaft bore diameter tolerance:±0.05 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plastic Sprocket for Modular Belt 2520 | MISUMI | MISUMI Thailand