Flush Grid Modular Belt, Food-Grade 800 Pitch 50.8

Brand :
MISUMI
Caution
Product Description
[Features]
• Heavy-duty modular plastic conveyor belt with 50.8 mm pitch.
• Open area of approximately 18% supports drainage and heat dissipation.
• POM and PP material options include PP pin material.
[Use]
• For conveying corrugated boxes, automotive and tire products, and heavy-duty food processing.
Product Overview
The 800 flat grid modular belt is a heavy-duty modular plastic conveyor belt with a pitch of 50.8 mm. It is commonly used in conveying applications such as corrugated boxes, automotive and tire manufacturing, and heavy-duty food processing.
With an open area of approximately 18%, it offers excellent drainage and heat dissipation.

With an open area of approximately 18%, it offers excellent drainage and heat dissipation.

Dimensional Drawing
16.9 W | 16 8 Pitch=50.8 |
| The dimensional drawing is for reference only. For the W dimension assembly method, see the specification table. Width W tolerance is +/-3. |
Material Specification
Type | Main Material | Food Grade or not | Open Area Ratio | Recommended Continuous Operating Temperature Range | Maximum Working Load N/M | Minimum Back Bending Radius | Pin Material | Type 800 Sprocket |
|---|---|---|---|---|---|---|---|---|
| EA-MB800FL | PM (Polyoxymethylene POM) | Complies with FDA food grade※ | 18% | -40℃–100℃ | 20,000 | R82 | Polypropylene PP | Click here |
| PP (Polypropylene PP) | 0℃–90℃ | 13,400 | ||||||
| *FDA food contact material test: Complies with 21 CFR 177.2470 standard | ||||||||
Specification Table
![]() | Type | - | Product | Category | - | Material + Color | - | Pin Material | - | Width | - | Length | |
| EA | - | MB | 800FL | - | PMWH | - | PP | - | W300 | - | L2000 | ||
Length L | Width Splicing Method | Weight (g/M) | ||||||||
Type | Product | Category | Material | Color | Pin Material | Width W | Specified Unit: 1000 mm | POM | PP | |
| EA | MB : Modular Belt | 800FL | PM (POM) PP (PP) | BL (blue) WH (white) | PP | 300 | 1000 to 99000 | 150*2 | 3,345 | 2,256 |
| 385 | 150*2+85 | 4,293 | 2,895 | |||||||
| 450 | 150*3 | 5,018 | 3,384 | |||||||
| 600 | 150*4 | 6,690 | 4,512 | |||||||
| 685 | 150*4+85 | 7,638 | 5,151 | |||||||
Note 1: The actual product length (number of pieces) is an integer multiple of the pitch, with any remainder rounded to the nearest whole number.
Example 1: For an order length of 4000 mm and a pitch of 50.8 mm, the actual number of pieces is 4000/50.8 ≈ 39 pieces, and the actual length is 4013.2 mm.
Example 2: For an order length of 3000 mm and a pitch of 50.8 mm, the actual number of pieces is 3000/50.8 ≈ 59 pieces, and the actual length is 2997.2 mm.
Note 2: The W width is assembled from multiple pieces. For example, W300 is made by joining two 150 mm pieces together.
Note 3: Please check the link for compatible sprocket models. <Click here>
Example 1: For an order length of 4000 mm and a pitch of 50.8 mm, the actual number of pieces is 4000/50.8 ≈ 39 pieces, and the actual length is 4013.2 mm.
Example 2: For an order length of 3000 mm and a pitch of 50.8 mm, the actual number of pieces is 3000/50.8 ≈ 59 pieces, and the actual length is 2997.2 mm.
Note 2: The W width is assembled from multiple pieces. For example, W300 is made by joining two 150 mm pieces together.
Note 3: Please check the link for compatible sprocket models. <Click here>
Type
Main Material
Pin Material
Width
Length