Plastic Sprocket for Modular Belt 800, POM

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • POM white sprocket for 800 series modular belt with 50.8 mm pitch.
    • Integrated injection molding helps match the sprocket tooth profile to the belt hinge.
    • Square-hole, 10-tooth format supports model selection by hole diameter and O.D.
    [Use]
    • For conveyor drive end, tensioning end and steering mechanism.

    Product Overview
    The 800 sprocket is a drive sprocket specifically designed to match the 800 series modular belt with a 50.8 mm pitch. It is made from high-strength engineering plastic using integrated injection molding, with tooth profiles that perfectly match the belt hinges. It is mainly used at the drive end, tensioning end, and steering mechanism of conveyors. With high strength, stable transmission, and excellent wear resistance, it is widely used in medium to heavy-duty conveying applications such as food, beverage, packaging, and logistics sorting. It is the standard matching drive component for the 800 series modular belt.
    Dimensional Drawing
     d   D
    27 51 41
      
    Material Specifications

    Material: POM
    Color: White
    Processing method: Injection molding

    Specification Table
     Type     -      Application + Processing Method     -      Category     -      Number of Teeth     -      Hole Shape + Diameter
    EA-MBMD-800-10T-S40
     
    Part NumberD
    (mm)
    Weight
    (g)
    TypeApplicationProcessing MethodCategoryNumber of TeethHole ShapeHole Diameter d (mm)
    EAMB: Sprocket for mesh beltMD (Injection molding)80010T (10 teeth)S (square hole)40164500
    * Shaft bore diameter tolerance:±0.05 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat