Flat Top Modular Belt, Food-Grade 800 Pitch 50.8

Brand :
MISUMI
Caution
Product Description
[Features]
• Flat top modular plastic conveyor belt with 50.8 mm pitch for heavy-duty horizontal conveying.
• Fully enclosed flat plate structure helps carry larger cartons, boxes, bagged goods and baked products.
• POM and PP material options support different continuous operating temperature ranges.
[Use]
• Suitable for automated beverage, food, packaging and logistics sorting lines.
Product Overview
The 800 series flat-plate modular plastic conveyor belt features a 50.8 mm pitch and is designed for heavy-duty applications.
With a fully enclosed, flat plate structure, it offers high load capacity, strong rigidity, and stable, reliable operation, making it a classic model for heavy-duty, horizontal conveying in industrial and food sectors.
It is suitable for conveying larger and heavier products such as cartons, packaging boxes, bagged goods, baked products, and boxed materials.
It is widely used in automated production lines for beverages, food, packaging, logistics sorting, and more.
With a fully enclosed, flat plate structure, it offers high load capacity, strong rigidity, and stable, reliable operation, making it a classic model for heavy-duty, horizontal conveying in industrial and food sectors.
It is suitable for conveying larger and heavier products such as cartons, packaging boxes, bagged goods, baked products, and boxed materials.
It is widely used in automated production lines for beverages, food, packaging, logistics sorting, and more.

Dimensional Drawing
19.5 W | 16 8 Pitch=50.8 |
| The dimensional drawing is for reference only. For the W dimension assembly method, see the specification table. Width W tolerance is +/-3. |
Material Specification
Type | Main Material | Food Grade or not | Open Area Ratio | Recommended Continuous Operating Temperature Range | Maximum Working Load N/M | Minimum Back Bending Radius | Pin Material | Type 800 Sprocket |
|---|---|---|---|---|---|---|---|---|
| EA-MB800FT | PM (Polyoxymethylene POM) | Complies with FDA food grade※ | 0% | -40℃–100℃ | 13,400 | R82 | Polypropylene PP | Click here |
| PP (Polypropylene PP) | 0℃–90℃ | |||||||
| *FDA food contact material test: Complies with 21 CFR 177.2470 standard | ||||||||
Specification Table
![]() | Type | - | Product | Category | - | Material + Color | - | Pin Material | - | Width | - | Length | |
| EA | - | MB | 800FT | - | PMWH | - | PP | - | W300 | - | L2000 | ||
Length L | Width Splicing Method | Weight (g/M) | ||||||||
Type | Product | Category | Material | Color | Pin Material | Width W | Specified Unit: 1000 mm | POM | PP | |
| EA | MB : Modular Belt | 800FT | PM (POM) PP (PP) | BL (blue) WH (white) | PP | 300 | 1000 to 99000 | 150*2 | 4,200 | 3,065 |
| 385 | 150*2+85 | 5,390 | 3,582 | |||||||
| 450 | 150*3 | 6,300 | 4,776 | |||||||
| 600 | 150*3 | 8,400 | 5,453 | |||||||
| 685 | 150*4+85 | 9,590 | 2,388 | |||||||
Note 1: The actual product length (number of pieces) is an integer multiple of the pitch, with any remainder rounded to the nearest whole number.
Example 1: For an order length of 4000 mm and a pitch of 50.8 mm, the actual number of pieces is 4000/50.8 ≈ 39 pieces, and the actual length is 4013.2 mm.
Example 2: For an order length of 3000 mm and a pitch of 50.8 mm, the actual number of pieces is 3000/50.8 ≈ 59 pieces, and the actual length is 2997.2 mm.
Note 2: The W width is assembled from multiple pieces. For example, W300 is made by joining two 150 mm pieces together.
Note 3: Please check the link for compatible sprocket models. <Click here>
Example 1: For an order length of 4000 mm and a pitch of 50.8 mm, the actual number of pieces is 4000/50.8 ≈ 39 pieces, and the actual length is 4013.2 mm.
Example 2: For an order length of 3000 mm and a pitch of 50.8 mm, the actual number of pieces is 3000/50.8 ≈ 59 pieces, and the actual length is 2997.2 mm.
Note 2: The W width is assembled from multiple pieces. For example, W300 is made by joining two 150 mm pieces together.
Note 3: Please check the link for compatible sprocket models. <Click here>
Type
Main Material
Pin Material
Width
Length