Pipe Frames 28

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Aluminum Pipe Frame, Dia. 28 mm
[Features]
● Approximate diameter: 28 mm
● Shape: Straight
● Thickness: 1.2 mm
● Overall length: Configurable from 50 to 4000 mm in 1 mm increments
● Pipe material: 6063-T5
● Surface treatment: Clear anodized
● Color: Silver
● Weight: Approx. 362 g/m
[Application]
Easy-to-assemble pipe frames that do not require special skills.They can be customized to the required size while remaining lightweight, durable, rust-resistant, and hygienic.With a variety of compatible accessories available, they offer flexible options for various applications.
Product Overview
This frame is inexpensive, lightweight, and easy to use for assembly .
This is an Economy Series product which has more cost efficient than standard part. We can provide the size from 50mm - 4000mm

■Example of Use
Assembly Type 1 |
| Assembly Type 2 |
| Assembly Type 3 |
|
|
|
|
|
Model: E-APFJ-000 |
| Model: E-APFJ-005 |
| Model: E-APFJ-202 |
Intermediate Joint Type: Multi Connector, Outer Joint |
| Intermediate Joint Type: 90 Degree Angle, Outer Joint |
| Intermediate Joint Type: Free Angle, Inner Joint |
■Related Product
| Joints for Pipe Frames 28 |
|
| ||
|
|
|
|
|
Model: E-APFJ-002 |
| Model: E-FFSSPH40-4000 |
| Model: E-FFSSPH60-ESD-4000 |





