Joints for Pipe Frames 28

Caution
- Download Aluminum Pipe Joints Free Click >> CLICK here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Joints for Aluminum Pipe Frames
● Compatible with 28 mm diameter aluminum pipe frames, designed for quick and easy assembly without welding.
● Each joint is secured with a single bolt, ensuring a strong and stable structure.
[Application]Ideal for building, modifying, or reconfiguring structures such as workbenches, racks, and shelves.
■Specification Table
| Part Number | Intermediate Joint Type | Connector Type | Accessory Type | |
| Product code | No. | |||
| E-APFA | 400-GR | Foot Cap | Inner | Foot Components |
| 401-GR | Outer | |||
| 800G | Frame Guard | |||
| 802G | Panel Holder / Thickness 5 mm | |||
| 803G | Panel Holder / Thickness 3 mm | |||
| E-APFJ | 000 | Multi Connector | Joints | |
| 012 | ||||
| E55 | ||||
| 200 | Inner | |||
| 207 | ||||
| 007 | 45 Degree Angle | Outer | ||
| 220 | Inner | |||
| A15 | 45 Degree Corner | Outer | ||
| 005 | 90 Degree Angle | |||
| 204 | Inner | |||
| 002 | Free Angle | Outer | ||
| A81 | ||||
| B00 | ||||
| 202 | Inner | |||
| B04 | ||||
| 238 | Angle Connector 3-Way | |||
| A17 | Connecting Fitting | |||
| 255 | L-Slot Connector | |||
| A00 | Bridge Connector | Outer | ||
| A11 | Cross Connector | |||
| A31 | Parallel | |||
| A47 | Parallel Holder | |||
| A45 | Parallel / Pitch 12 mm. | |||
| A95 | Parallel / Pitch 15 mm. | |||
| B32 | Parallel / Pitch 21 mm. | |||
| B28 | Slide Connector / L = 37 mm | Movable Components | ||
| B29 | Slide Connector / L = 55 mm | |||
| C21 | Slide Connector / L = 100 mm | |||
| C22 | Slide Connector / L = 150 mm | |||
| A04 | Hinge Connector / L = 37 mm | |||
| A07 | Hinge Connector / L = 55 mm | |||
| B60 | Hinge Connector / L = 100 mm | |||
| B62 | Hinge Connector / L = 150 mm | |||
| A88 | Hinge Connector Heavy Type / L = 37 mm | |||
| A09 | Hinge Connector Stopper | |||
| A61 | ||||
| A38 | Slide Connector Support | |||
| A41 | ||||
| A22 | Board Holder | |||
| B09 | Bracket | |||
| B18 | ||||
| B10 | Spring Post Connector | |||
| B58 | One-Way Clutch | Inner | ||
| A36 | Aluminum Pipe Stand | Outer | Foot Components | |
| E-APFN | E15 | Steel Pipe Stand | ||
| C10 | Caster Mount | |||
| E02 | Foot Connector M12 | Inner | ||
| 414 | Stainless Foot Cap | |||
| E-APFR | 440 | Linear Slide / L = 100 mm | Outer | Movable Components |
| 441 | Linear Slide / L = 200 mm | |||
| 442 | Linear Slide / L = 300 mm | |||
Example of Use
Assembly Type 1 |
| Assembly Type 2 |
| Assembly Type 3 |
|
|
|
|
|
Model: E-APFJ-000 |
| Model: E-APFJ-005 |
| Model: E-APFJ-202 |
Intermediate Joint Type: Multi Connector, Outer Joint |
| Intermediate Joint Type: 90 Degree Angle, Outer Joint |
| Intermediate Joint Type: Free Angle, Inner Joint |
Related Product
| Pipe Frames 28 |
|
| ||
|
|
|
|
|
Model: E-APF28-1.2-4000 |
| Model: E-FFSSPH40-4000 |
| Model: E-FFSSPH60-ESD-4000 |





