PE Coated Steel Pipes 28

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Economy PE-Coated Steel Pipe, Dia. 28 mm
[Features]
● Approximate diameter: 28 mm
● Shape: Straight
● Thickness: 1.0 mm
● Overall length: Configurable from 300 to 4000 mm in 1 mm increments
● Pipe material: SPCC
● Surface treatment: PE resin coating
● Color: Ivory
● Weight: Approx. 523 g/m
[Application]
Suitable for general applications such as tables, shelves, carts, and other custom projects.
Product Overview
Economy PE Coated Steel Pipe is a low-cost option that is strong, durable, and clean appearance.The PE plastic coating protects against rust, helping it last longer. Perfect for general uses like tables, shelves, carts, and other custom projects.
■Example of Use
| Assembly Type 1 | Assembly Type 2 | Assembly Type 3 | ||
|
|
|
|
|
Model: E-PBLSN-1S-BK |
| Model: E-PBLSN-5S-BK |
| Model: E-PBLSN-90S-BK |
Intermediate Joint Type: T-shaped |
| Intermediate Joint Type: 6-Direction |
| Intermediate Joint Type: L-Shaped |
■Related Product
|
| |||
|
|
|
| |
Model: E-PBLSN-2S-BK |
| Model: E-FFSSPH40-4000 |
| Model: E-FFSSPH60B-4000 |




